Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0851 - $0.4934 | Request the lead time here |
|
|
||
| $0.0918 - $0.5318 | Request the lead time here |
1.000 in
25.4 mm
|
0.080 in
2 mm
|
||
| $0.1238 - $0.7161 | Request the lead time here |
1.500 in
38.1 mm
|
0.180 in
4.6 mm
|
||
| $0.0881 - $0.5094 | 4500 In stock |
0.500 in
12.7 mm
|
0.313 in
8 mm
|
||
| $0.1317 - $0.7626 | Request the lead time here |
1.000 in
25.4 mm
|
0.360 in
9.1 mm
|
||
| $0.0924 - $0.5354 | Request the lead time here |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0819 - $0.4736 | Request the lead time here |
0.500 in
12.7 mm
|
0.140 in
3.6 mm
|
||
| $0.1038 - $0.6015 | Request the lead time here |
1.000 in
25.4 mm
|
0.156 in
4 mm
|
||
| $0.1262 - $0.7304 | Request the lead time here |
1.000 in
25.4 mm
|
0.304 in
7.7 mm
|
||
| $0.1781 - $1.0313 | 106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.1337 - $0.7734 | Request the lead time here |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| $0.0851 - $0.4934 | Request the lead time here |
0.500 in
12.7 mm
|
0.148 in
3.8 mm
|
||
| $0.1649 - $0.9542 | Request the lead time here |
1.000 in
25.4 mm
|
0.224 in
5.7 mm
|
||
| $0.146 - $0.845 | Request the lead time here |
1.500 in
38.1 mm
|
0.240 in
6.1 mm
|
||
| $0.1089 - $0.6302 | 1254 In stock |
0.500 in
12.7 mm
|
0.290 in
7.4 mm
|
||
| $0.125 - $0.7233 | Request the lead time here |
1.000 in
25.4 mm
|
0.313 in
8 mm
|
||
| $0.0791 - $0.4583 | 7636 In stock |
|
|
||
| $0.101 - $0.5846 | Request the lead time here |
1.000 in
25.4 mm
|
0.140 in
3.6 mm
|
||
| $0.117 - $0.6777 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
| $0.0797 - $0.4611 | Request the lead time here |
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue