Menu Search

Flexible End Caps - High Temp

In stock

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
281 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
Request the lead time here
0.500 in
1.125 in
12763 In stock
1.000 in
1.250 in
Request the lead time here
1.500 in
1.437 in
Request the lead time here
0.500 in
1.625 in
209 In stock
1.000 in
1.750 in
Request the lead time here
1.000 in
3.250 in
Request the lead time here
1.000 in
3.750 in
Request the lead time here
1.000 in
4.125 in
Request the lead time here
1.000 in
1.187 in
10 In stock
1.500 in
1.375 in
Request the lead time here
0.500 in
1.593 in
Request the lead time here
1.000 in
1.687 in
83 In stock
1.500 in
1.875 in
350 In stock
0.500 in
2.125 in
905 In stock
1.000 in
2.250 in
37 In stock
1.500 in
2.500 in
Request the lead time here
0.500 in
2.750 in
Request the lead time here
1.000 in
3.000 in
Request the lead time here
1.000 in
3.500 in
Request the lead time here
1.000 in
3.875 in
  • of 15
Standard Flexible End Cap - ; ; Yellow

DM1125-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.125 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1250-1D


Stock Levels
12763 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1437-1-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.437 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1625-1/2D


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.625 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1750-1D


Stock Levels
209 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3250-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3750-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.750 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM4125-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.125 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1187-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.187 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1375-1-1/2E


Stock Levels
10 In stock
Attributes
  • Inside Diameter
    1.375 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1593-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.593 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1687-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.687 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1875-1-1/2F


Stock Levels
83 In stock
Attributes
  • Inside Diameter
    1.875 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2125-1/2B


Stock Levels
350 In stock
Attributes
  • Inside Diameter
    2.125 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2250-1C


Stock Levels
905 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2500-1-1/2B


Stock Levels
37 In stock
Attributes
  • Inside Diameter
    2.500 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2750-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.750 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3000-1D


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.000 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3500-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.500 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3875-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.875 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit