Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Electrical insulation of components on the PCB and chassis can prevent electrical shock. Our ranges offer fuse covers and transistor insulating sleeves, mounts, rings and pads that will fit most standard transistors, fuses and other electrical components. Our insulating products are suitable for high voltage and high temperature applications in which assembly methods such as wave soldering and potting are used. Our range of electrical insulation products can be used with screws, pin plugs and receptacles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Mating Part | Overall Width | View | |
|---|---|---|---|---|---|
| FC-320-NV | $0.2009 - $0.2282 | Request the lead time here |
|
1.024 in
26.0 mm
|
|
| FH-320-NV | $0.5753 - $0.6533 | 3000 In stock |
|
0.953 in
24.2 mm