Menu Search

Grips - Round Tapered

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.

Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

  • Colors: Black and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability End Flange Colour Material Grip Type Hole Diameter Length View
$1.9443 - $4.5024 296 In stock
No
Red
PVC
Tapered Grip
1.000 in
$1.4528 - $3.3642 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$3.6175 - $7.481 917 In stock
No
Black
PVC
Tapered Grip
$1.0377 - $2.4027 Request the lead time here
No
Black
PVC
Tapered Grip
0.810 in
$2.0009 - $4.6334 Request the lead time here
No
Black
PVC
Tapered Grip
$1.9439 - $4.5012 Request the lead time here
No
Black
PVC
Tapered Grip
1.750 in
$1.2675 - $2.9357 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$1.3664 - $3.1646 Request the lead time here
No
Black
PVC
Tapered Grip
$1.8062 - $4.1826 Request the lead time here
No
Black
PVC
Tapered Grip
$1.4928 - $3.4568 Request the lead time here
No
Red
PVC
Tapered Grip
0.880 in
$1.3545 - $3.1371 Request the lead time here
No
Black
PVC
Tapered Grip
0.880 in
$2.1117 - $4.8903 Request the lead time here
No
Black
PVC
Tapered Grip
$2.4653 - $5.709 Request the lead time here
No
Black
PVC
Tapered Grip
$4.0744 - $8.4289 1451 In stock
No
Black
PVC
Tapered Grip
$1.4928 - $3.4568 223 In stock
No
Black
PVC
Tapered Grip
$1.1292 - $2.6145 Request the lead time here
No
Black
PVC
Tapered Grip
0.750 in
$2.0547 - $4.7586 31 In stock
No
Black
PVC
Tapered Grip
$1.6029 - $3.7124 750 In stock
No
Black
PVC
Tapered Grip
1.250 in
$1.1588 - $2.6834 Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
$2.0381 - $4.7201 107 In stock
No
Black
PVC
Tapered Grip
  • of 2
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000C

Price Range
$4.5024 - $1.9443

Stock Levels
296 In stock
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000A

Price Range
$3.3642 - $1.4528

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP1000A

Price Range
$7.481 - $3.6175

Stock Levels
917 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:20.6 mm | 0.812 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD08124500A

Price Range
$2.4027 - $1.0377

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.810 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.6 mm | 1.125 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD11254000B

Price Range
$4.6334 - $2.0009

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:44.5 mm | 1.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD17504000A

Price Range
$4.5012 - $1.9439

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500A

Price Range
$2.9357 - $1.2675

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000B

Price Range
$3.1646 - $1.3664

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000B

Price Range
$4.1826 - $1.8062

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000C

Price Range
$3.4568 - $1.4928

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000A

Price Range
$3.1371 - $1.3545

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500B

Price Range
$4.8903 - $2.1117

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:28.6 mm | 1.125 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000B

Price Range
$5.709 - $2.4653

Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 108 mm | 4.250 in ; Grip Type:Tapered Grip ;

GRIP0300A

Price Range
$8.4289 - $4.0744

Stock Levels
1451 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:23.8 mm | 0.937 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000B

Price Range
$3.4568 - $1.4928

Stock Levels
223 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000A

Price Range
$2.6145 - $1.1292

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD08754000B

Price Range
$4.7586 - $2.0547

Stock Levels
31 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500A

Price Range
$3.7124 - $1.6029

Stock Levels
750 In stock
Attributes
  • Hole Diameter
    1.250 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10004000A

Price Range
$2.6834 - $1.1588

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:27 mm | 1.062 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10624500B

Price Range
$4.7201 - $2.0381

Stock Levels
107 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black