Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.
Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.3491 - $3.1244 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $0.8088 - $1.8726 | 100 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.940 in
23.9 mm
|
|
||
| $2.007 - $4.6478 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
1.130 in
28.7 mm
|
|
||
| $3.6796 - $7.1478 | 598 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $1.5803 - $3.6597 | 126 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.500 in
38.1 mm
|
|
||
| $3.1154 - $6.427 | 117 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.875 in
22.2 mm
|
|
||
| $2.2041 - $5.1045 | 149 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $2.736 - $6.3356 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $3.7583 - $7.7618 | 652 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $2.3207 - $5.3738 | 221 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $0.9296 - $2.1527 | Request the lead time here |
No
|
Black
|
PVC
|
Tapered Grip
|
|
|
||
| $1.2246 - $2.8361 | 271 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.060 in
26.9 mm
|
|
||
| $3.1154 - $6.427 | 617 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||
| $0.8688 - $2.0124 | 11 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.750 in
19.1 mm
|
|
||
| $1.1915 - $2.7593 | Request the lead time here |
No
|
Red
|
PVC
|
Tapered Grip
|
0.750 in
19.1 mm
|
|
||
| $1.7711 - $4.1016 | 1909 In stock |
No
|
Red
|
PVC
|
Tapered Grip
|
1.250 in
31.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue