Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
$0.1255 - $0.2596 | 20000 In stock |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
$0.5226 - $1.0799 | 4900 In stock |
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
||
$0.7977 - $1.6511 | Request the lead time here |
|
0.969 in
24.6 mm
|
0.063 in
1.6 mm
|
||
$0.1308 - $0.2706 | 3500 In stock |
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
$0.2613 - $0.5411 | 20000 In stock |
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
||
$0.1065 - $0.2201 | 17000 In stock |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
$0.3242 - $0.6296 | 20000 In stock |
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
||
$0.3032 - $0.6368 | 3000 In stock |
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
$0.6602 - $1.3644 | 29000 In stock |
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
||
$0.2751 - $0.5714 | 64000 In stock |
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
$0.2355 - $0.4944 | 9300 In stock |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
$0.1161 - $0.2402 | 4000 In stock |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
$0.1536 - $0.3168 | 32000 In stock |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
$0.2234 - $0.4623 | 3000 In stock |
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
$0.3102 - $0.5994 | 6000 In stock |
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
||
$0.1425 - $0.294 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
$0.3371 - $4.0088 | 9795 In stock |
0.531 in
13.5 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
$0.4693 - $5.559 | 9824 In stock |
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
0.188 in
4.8 mm
|
||
$0.7589 - $9.9861 | 1069 In stock |
1.250 in
31.8 mm
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
$0.3915 - $4.6254 | 3298 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.188 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue