Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
$0.1956 - $2.4434 | 6500 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
||
$0.7235 - $8.5774 | 2845 In stock |
1.000 in
25.4 mm
|
0.688 in
17.5 mm
|
0.188 in
4.8 mm
|
||
$0.3977 - $4.6925 | 11425 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
$0.2152 - $2.5498 | 5975 In stock |
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
0.063 in
1.6 mm
|
||
$0.4983 - $5.8923 | 10875 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
||
$0.612 - $7.2584 | 1600 In stock |
0.813 in
20.7 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
$0.7555 - $9.4147 | 8838 In stock |
1.063 in
27 mm
|
0.750 in
19.1 mm
|
0.125 in
3.2 mm
|
||
GR3141A | $1.4276 - $18.9186 | 700 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.188 in
4.8 mm
|
|
$1.383 - $18.3208 | 539 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
||
$0.4334 - $5.1109 | 10945 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
0.063 in
1.6 mm
|
||
$1.077 - $13.4492 | 3094 In stock |
1.375 in
34.9 mm
|
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
GR3031A | $0.7055 - $8.8164 | 4645 In stock |
1.063 in
27 mm
|
0.750 in
19.1 mm
|
0.063 in
1.6 mm
|
|
$0.8142 - $9.6209 | 3590 In stock |
1.000 in
25.4 mm
|
0.688 in
17.5 mm
|
0.063 in
1.6 mm
|
||
$0.4693 - $5.559 | 9824 In stock |
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
0.188 in
4.8 mm
|
||
$1.2552 - $15.6555 | 29386 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
GR3121A | $1.5785 - $19.7254 | 1600 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
|
$0.6934 - $8.1892 | 1064 In stock |
0.813 in
20.7 mm
|
0.563 in
14.3 mm
|
0.250 in
6.4 mm
|
||
$0.389 - $4.6254 | 4668 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
GR3155A | $0.2606 - $3.2499 | 11043 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
|
$0.4186 - $4.9614 | 2950 In stock |
0.563 in
14.3 mm
|
0.313 in
8 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue