Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
---|---|---|---|---|---|---|
$0.3725 - $4.4118 | 21881 In stock |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
0.188 in
4.8 mm
|
||
$0.498 - $6.2382 | 1972 In stock |
1.000 in
25.4 mm
|
0.688 in
17.5 mm
|
0.250 in
6.4 mm
|
||
$0.1781 - $2.1063 | 2413 In stock |
0.375 in
9.5 mm
|
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
$1.5785 - $19.7254 | 797 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.063 in
1.6 mm
|
||
$0.5202 - $5.828 | 15200 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
GR3104A | $0.272 - $3.6434 | 50000 In stock |
0.438 in
11.1 mm
|
0.313 in
8 mm
|
0.094 in
2.4 mm
|
|
$0.6965 - $8.219 | 3350 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.250 in
6.4 mm
|
||
GR3155A | $0.2606 - $3.2499 | 8906 In stock |
0.875 in
22.2 mm
|
0.625 in
15.9 mm
|
0.125 in
3.2 mm
|
|
$0.6934 - $8.1892 | 4000 In stock |
0.813 in
20.7 mm
|
0.563 in
14.3 mm
|
0.250 in
6.4 mm
|
||
$0.389 - $4.6254 | 4648 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
GR3138A | $0.9535 - $11.925 | 2932 In stock |
1.250 in
31.8 mm
|
0.875 in
22.2 mm
|
0.188 in
4.8 mm
|
|
$0.4983 - $5.8923 | 10875 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
0.188 in
4.8 mm
|
||
$0.1957 - $2.3101 | 16125 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
||
$0.3977 - $4.6925 | 10825 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
||
$0.612 - $7.2584 | 2600 In stock |
0.813 in
20.7 mm
|
0.500 in
12.7 mm
|
0.188 in
4.8 mm
|
||
$1.2424 - $16.4383 | 594 In stock |
1.375 in
34.9 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
$0.7589 - $9.9861 | 1069 In stock |
1.250 in
31.8 mm
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
GR3121A | $1.5785 - $19.7254 | 1600 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.250 in
6.4 mm
|
|
GR3156A | $0.459 - $5.7402 | 970 In stock |
1.000 in
25.4 mm
|
0.688 in
17.5 mm
|
0.125 in
3.2 mm
|
|
$0.1101 - $1.3071 | 20835 In stock |
0.313 in
8 mm
|
0.188 in
4.8 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue