Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | View | |
---|---|---|---|---|
$19.70 - $25.30 | Request the lead time here |
4.291 in
109.0 mm
|
||
$28.40 - $30.50 | 63 In stock |
5.512 in
140.0 mm
|
||
$28.40 - $30.50 | Request the lead time here |
5.512 in
140.0 mm
|
||
$28.40 - $30.50 | 99 In stock |
5.512 in
140.0 mm
|
||
$21.70 - $27.90 | 100 In stock |
4.37 in
111.0 mm
|
||
$120.30 - $153.10 | Request the lead time here |
4.37 in
111.0 mm
|
||
$120.30 - $153.10 | Request the lead time here |
4.37 in
111.0 mm
|
||
$120.30 - $153.10 | Request the lead time here |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | 99 In stock |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | 134 In stock |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | 124 In stock |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | 172 In stock |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | 702 In stock |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | Request the lead time here |
4.37 in
111.0 mm
|
||
$21.70 - $27.90 | Request the lead time here |
4.37 in
111.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue