Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | View | |
---|---|---|---|---|
$20.80 - $22.40 | 7 In stock |
4.803 in
122.0 mm
|
||
$19.60 - $19.60 | Request the lead time here |
5.512 in
140.0 mm
|
||
$19.60 - $19.60 | Request the lead time here |
5.512 in
140.0 mm
|
||
$24.90 - $24.90 | Request the lead time here |
5.512 in
140.0 mm
|
||
$19.60 - $19.60 | Request the lead time here |
5.512 in
140.0 mm
|
||
$19.69 - $19.69 | Request the lead time here |
5.512 in
140.0 mm
|
||
$93.90 - $114.80 | 105 In stock |
4.803 in
122.0 mm
|
||
$19.60 - $19.60 | Request the lead time here |
5.512 in
140.0 mm
|
||
$20.80 - $22.40 | 1350 In stock |
4.803 in
122.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue