Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: PE Colour: Blue, Black, Orange, Red Series Code:
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Nominal Pipe Sizes | Colour | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.1547 - $0.9657 | 4602 In stock |
|
Orange
|
0.845 in
21.5 mm
|
0.540 in
13.7 mm
|
||
| $2.3244 - $5.8169 | 80 In stock |
|
Black
|
1.695 in
43.1 mm
|
4.000 in
101.6 mm
|
||
| $0.3411 - $2.1264 | 2780 In stock |
|
Blue
|
0.845 in
21.5 mm
|
1.315 in
33.4 mm
|
||
| $0.5063 - $1.2674 | 1007 In stock |
|
Black
|
1.465 in
37.2 mm
|
1.900 in
48.3 mm
|
||
| CEX3B | $1.7879 - $4.4187 | 408 In stock |
|
Blue
|
1.465 in
37.2 mm
|
3.500 in
88.9 mm
|
|
| $1.26 - $3.162 | 217 In stock |
|
Black
|
1.465 in
37.2 mm
|
2.875 in
73 mm
|
||
| $0.7322 - $1.8273 | 400 In stock |
|
Blue
|
1.465 in
37.2 mm
|
2.375 in
60.3 mm
|
||
| $0.2117 - $1.3203 | 945 In stock |
|
Orange
|
0.845 in
21.5 mm
|
0.675 in
17.1 mm
|
||
| $0.4563 - $1.137 | 1096 In stock |
|
Red
|
1.465 in
37.2 mm
|
1.660 in
42.2 mm
|
||
| $2.585 - $6.4928 | 260 In stock |
|
Blue
|
1.695 in
43.1 mm
|
4.500 in
114.3 mm
|
||
| $0.2325 - $1.4532 | 2294 In stock |
|
Red
|
0.845 in
21.5 mm
|
1.050 in
26.7 mm
|
||
| $0.2109 - $1.3157 | 2240 In stock |
|
Black
|
0.845 in
21.5 mm
|
0.840 in
21.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue