Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| 5500 In stock |
M8
|
|
0.394 in
10.0 mm
|
|||
| 500 In stock |
M10
|
|
0.787 in
20.0 mm
|
|||
| 1000 In stock |
M3
|
|
1.378 in
35.0 mm
|
|||
| 2000 In stock |
M3.5
|
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
M4
|
|
0.63 in
16.0 mm
|
|||
| 6000 In stock |
M5
|
|
0.472 in
12.0 mm
|
|||
| Request the lead time here |
M3.5
|
|
0.63 in
16.0 mm
|
|||
| 8000 In stock |
M4
|
|
0.472 in
12.0 mm
|
|||
| 1000 In stock |
M5
|
|
0.394 in
10.0 mm
|
|||
| 13000 In stock |
M2
|
|
0.236 in
6.0 mm
|
|||
| Request the lead time here |
M3.5
|
|
0.394 in
10.0 mm
|
|||
| 5000 In stock |
M4
|
|
0.315 in
8.0 mm
|
|||
| 7000 In stock |
M5
|
|
0.236 in
6.0 mm
|
|||
| 1000 In stock |
M4
|
|
0.394 in
10.0 mm
|
|||
| 13000 In stock |
M5
|
|
0.315 in
8.0 mm
|
|||
| 500 In stock |
M5
|
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
M2.5
|
|
0.197 in
5.0 mm
|
|||
| 1000 In stock |
M3.5
|
|
0.472 in
12.0 mm
|
|||
| 500 In stock |
M10
|
|
0.984 in
25.0 mm
|
|||
| 6000 In stock |
M6
|
|
1.181 in
30.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue