Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.4788 - $0.5583 | 1000 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.0528 - $0.0614 | 1000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.0633 - $0.0741 | Request the lead time here |
#10-24
|
|
0.313 in
8 mm
|
||
$0.0545 - $0.0635 | Request the lead time here |
#6-32
|
|
0.156 in
4 mm
|
||
$0.4574 - $0.5337 | 1000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
$0.0552 - $0.0645 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
$0.0569 - $0.0665 | 1000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
$0.39 - $0.5352 | 1000 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
$0.0563 - $0.0773 | 4000 In stock |
1/4-28
|
|
0.250 in
6.4 mm
|
||
$0.0537 - $0.0737 | 11000 In stock |
1/4-28
|
|
0.5 in
12.7 mm
|
||
$0.0624 - $0.0728 | 1000 In stock |
#10-24
|
|
0.750 in
19.1 mm
|
||
$0.0611 - $0.0711 | 5000 In stock |
#10-32
|
|
0.375 in
9.5 mm
|
||
$0.0503 - $0.069 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
$0.5085 - $0.5933 | 1000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.0476 - $0.0651 | 4000 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
$0.0522 - $0.0717 | Request the lead time here |
#10-32
|
|
1.750 in
44.5 mm
|
||
$0.0584 - $0.0801 | 1000 In stock |
1/4-28
|
|
1.000 in
25.4 mm
|
||
$0.104 - $0.1427 | 18000 In stock |
1/4-20
|
|
3.000 in
76.2 mm
|
||
$0.3506 - $0.4808 | Request the lead time here |
1/4-20
|
|
1.250 in
31.8 mm
|
||
$0.5489 - $0.6402 | 1000 In stock |
1/4-20
|
|
1.500 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue