Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0518 - $0.071 | Request the lead time here |
#8-32
|
|
1.375 in
34.9 mm
|
||
$0.0666 - $0.0779 | Request the lead time here |
#10-24
|
|
0.314 in
8 mm
|
||
$0.0525 - $0.0722 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
$0.0675 - $0.0786 | Request the lead time here |
#10-32
|
|
0.438 in
11.1 mm
|
||
$0.0681 - $0.0795 | Request the lead time here |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.0605 - $0.0705 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
$0.0611 - $0.0714 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
$0.0498 - $0.0683 | Request the lead time here |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.0527 - $0.0725 | Request the lead time here |
#10-24
|
|
1.000 in
25.4 mm
|
||
$0.0657 - $0.0764 | Request the lead time here |
#10-24
|
|
0.125 in
3.2 mm
|
||
$0.0536 - $0.0734 | Request the lead time here |
#10-24
|
|
1.250 in
31.8 mm
|
||
$0.0647 - $0.0711 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0611 - $0.0714 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm
|
||
$0.0666 - $0.0779 | Request the lead time here |
#10-32
|
|
0.314 in
8 mm
|
||
$0.0677 - $0.0789 | Request the lead time here |
#10-32
|
|
0.500 in
12.7 mm
|
||
$0.0575 - $0.0789 | Request the lead time here |
#10-32
|
|
1.750 in
44.5 mm
|
||
$0.06 - $0.0704 | Request the lead time here |
#8-32
|
|
0.125 in
3.2 mm
|
||
$0.0675 - $0.0786 | Request the lead time here |
#10-32
|
|
0.438 in
11.1 mm
|
||
$0.1491 - $0.1739 | Request the lead time here |
#6-32
|
|
2.250 in
57.2 mm
|
||
$0.0582 - $0.08 | Request the lead time here |
#10-32
|
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue