Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0783 - $0.0914 | Request the lead time here |
1/4-20
|
|
0.375 in
9.5 mm
|
||
$0.0642 - $0.0881 | Request the lead time here |
1/4-28
|
|
1.000 in
25.4 mm
|
||
$0.0779 - $0.0908 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
$0.06 - $0.0824 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
$0.0624 - $0.0857 | Request the lead time here |
1/4-28
|
|
0.375 in
9.5 mm
|
||
$0.0645 - $0.0755 | Request the lead time here |
#8-32
|
|
1.250 in
31.8 mm
|
||
$0.0621 - $0.0723 | Request the lead time here |
#8-32
|
|
0.625 in
15.9 mm
|
||
$0.0524 - $0.0719 | Request the lead time here |
#8-32
|
|
1.750 in
44.5 mm
|
||
$0.0672 - $0.0783 | Request the lead time here |
#10-24
|
|
0.375 in
9.5 mm
|
||
$0.0663 - $0.0776 | Request the lead time here |
#10-24
|
|
0.250 in
6.4 mm
|
||
$0.0629 - $0.0735 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
$0.0498 - $0.0683 | Request the lead time here |
#8-32
|
|
1.500 in
38.1 mm
|
||
$0.062 - $0.0719 | Request the lead time here |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.0624 - $0.0729 | Request the lead time here |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.0677 - $0.0789 | Request the lead time here |
#10-24
|
|
0.500 in
12.7 mm
|
||
$0.0681 - $0.0795 | Request the lead time here |
#10-24
|
|
0.625 in
15.9 mm
|
||
$0.0543 - $0.0744 | Request the lead time here |
#10-24
|
|
1.500 in
38.1 mm
|
||
$0.0591 - $0.0689 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
$0.06 - $0.0704 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.057 - $0.0665 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue