Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0639 - $0.0743 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
$0.063 - $0.0738 | Request the lead time here |
#6-40
|
|
0.750 in
19.1 mm
|
||
$0.0525 - $0.0722 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
$0.0522 - $0.0716 | Request the lead time here |
M2.5
|
|
0.197 in
5.0 mm
|
||
$0.0534 - $0.0732 | Request the lead time here |
M2.5
|
|
0.394 in
10.0 mm
|
||
$0.0539 - $0.074 | Request the lead time here |
M3
|
|
0.472 in
12.0 mm
|
||
$0.0545 - $0.0746 | Request the lead time here |
M2
|
|
0.63 in
16.0 mm
|
||
$0.0558 - $0.0765 | Request the lead time here |
M3
|
|
1.181 in
30.0 mm
|
||
$0.0524 - $0.0717 | Request the lead time here |
M2.5
|
|
0.236 in
6.0 mm
|
||
$0.0665 - $0.0912 | Request the lead time here |
M3.6
|
|
0.276 in
7.0 mm
|
||
$0.0641 - $0.0879 | Request the lead time here |
M5
|
|
0.472 in
12.0 mm
|
||
$0.0899 - $0.1235 | Request the lead time here |
M5
|
|
1.181 in
30.0 mm
|
||
$0.1046 - $0.1434 | Request the lead time here |
M6
|
|
1.181 in
30.0 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M3.5
|
|
0.236 in
6.0 mm
|
||
$0.0572 - $0.0785 | Request the lead time here |
M3.5
|
|
0.787 in
20.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M3.5
|
|
0.315 in
8.0 mm
|
||
$0.063 - $0.0866 | Request the lead time here |
M5
|
|
0.315 in
8.0 mm
|
||
$0.0521 - $0.0714 | Request the lead time here |
M3
|
|
0.157 in
4.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M2.5
|
|
0.984 in
25.0 mm
|
||
$0.101 - $0.1383 | Request the lead time here |
M6
|
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue