High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| 903 In stock |
1.061 in
26.9 mm
|
0.797 in
20.2 mm
|
|
|||
| 150 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
|
|||
| 900 In stock |
1.810 in
46 mm
|
1.496 in
38 mm
|
|
|||
| 638 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
|
|||
| 1130 In stock |
4.055 in
103 mm
|
3.267 in
83 mm
|
|
|||
| Request the lead time here |
0.279 in
7.1 mm
|
0.016 in
0.4 mm
|
|
|||
| 7985 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
|
|||
| 5421 In stock |
1.063 in
27 mm
|
0.906 in
23 mm
|
|
|||
| 750 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
|
|||
| 12640 In stock |
0.125 in
3.2 mm
|
0.031 in
0.8 mm
|
|
|||
| 15950 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
|
|||
| 4580 In stock |
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
|
|||
| 2933 In stock |
0.945 in
24 mm
|
0.625 in
15.9 mm
|
|
|||
| 456 In stock |
1.456 in
37 mm
|
1.180 in
30 mm
|
|
|||
| 3373 In stock |
1.772 in
45 mm
|
1.457 in
37 mm
|
|
|||
| 97 In stock |
1.024 in
26 mm
|
0.787 in
20 mm
|
|
|||
| 1075 In stock |
1.338 in
34 mm
|
1.063 in
27 mm
|
|
|||
| 224 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
|
|||
| 2400 In stock |
0.062 in
1.6 mm
|
0.016 in
0.4 mm
|
|
|||
| 2900 In stock |
0.197 in
5 mm
|
0.049 in
1.2 mm
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue