Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hook-and-loop cable ties, also called Velcro cable ties, lock cables and wires in place using a hook-and-loop closure. The plenum rating adds to their versatility, allowing them to be used as a wire positioning device (16SA) in air handling spaces in line with National Electrical Code sections 300-22, paragraphs (C) and (D). It keeps cables in place and prevents them from becoming tangled or disorganised.
They are easy to install, adjust, and remove, which makes cable management pleasant. Given its plenum rating, they are commonly used in electrical, industrial, construction, and building applications where air circulation for heating, ventilation, and (HVAC) systems occurs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Width | View | |
|---|---|---|---|---|---|
| $2.3035 - $3.0563 | 590 In stock |
8 in
203.2 mm
|
1 in
25.4 mm
|
||
| $3.4515 - $4.5474 | Request the lead time here |
13 in
330.2 mm
|
1.5 in
38.1 mm
|
||
| $2.6352 - $3.4982 | Request the lead time here |
12 in
304.8 mm
|
1 in
25.4 mm
|
||
| $2.1656 - $2.868 | 510 In stock |
6 in
152.4 mm
|
1 in
25.4 mm