Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Colour | Material | Overall Width | View | |
---|---|---|---|---|---|---|---|
$1.9424 - $2.5768 | 290 In stock |
6 in
152.4 mm
|
Green
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$2.3518 - $3.0852 | Request the lead time here |
9 in
228.6 mm
|
Red
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$5.5241 - $7.3166 | Request the lead time here |
15 in
381.0 mm
|
White
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$3.1802 - $4.1726 | Request the lead time here |
9 in
228.6 mm
|
Black
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$1.903 - $2.468 | Request the lead time here |
6 in
152.4 mm
|
Blue
|
LDPE;Nylon
|
0.752 in
19.1 mm
|
||
$5.1929 - $7.0229 | Request the lead time here |
15 in
381.0 mm
|
Red
|
|
1.5 in
38.1 mm
|
||
$7.8746 - $10.4605 | Request the lead time here |
18 in
457.2 mm
|
Yellow
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$2.2099 - $2.9326 | 20 In stock |
8 in
203.2 mm
|
Orange
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$7.8746 - $10.4605 | 380 In stock |
18 in
457.2 mm
|
White
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$5.1929 - $7.0229 | Request the lead time here |
15 in
381.0 mm
|
Green
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$2.7551 - $3.6144 | 160 In stock |
12 in
304.8 mm
|
Black
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$2.9483 - $3.9082 | Request the lead time here |
13 in
330.2 mm
|
Blue
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$9.1969 - $12.1646 | Request the lead time here |
24 in
609.6 mm
|
Yellow
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$7.8746 - $10.4605 | Request the lead time here |
18 in
457.2 mm
|
Orange
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$8.9143 - $11.6948 | Request the lead time here |
24 in
609.6 mm
|
Red
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$3.2911 - $4.349 | Request the lead time here |
9 in
228.6 mm
|
White
|
LDPE;Nylon
|
1.5 in
38.1 mm
|
||
$1.9396 - $2.5681 | Request the lead time here |
6 in
152.4 mm
|
Yellow
|
LDPE;Nylon
|
0.752 in
19.1 mm
|
||
$1.903 - $2.468 | Request the lead time here |
6 in
152.4 mm
|
Black
|
LDPE;Nylon
|
0.752 in
19.1 mm
|
||
$1.6164 - $2.1422 | 600 In stock |
6 in
152.4 mm
|
Black
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
$1.9454 - $2.5801 | Request the lead time here |
9 in
228.6 mm
|
Black
|
LDPE;Nylon
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue