Vinyl Bend Restrictors reduce bending stress near the hose coupling juntion. They also prevent damage and extend the life of the hose. These are typically used on hydraulic,pneumatic or pressure wash hose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Inside Diameter | Maximum Outside Diameter | Length | View | |
|---|---|---|---|---|---|---|---|
| $3.1152 - $7.7885 | Request the lead time here |
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.591 in
15 mm
|
5.299 in
134.6 mm
|
||
| $3.5811 - $8.9534 | Request the lead time here |
0.772 in
19.6 mm
|
0.689 in
17.5 mm
|
0.886 in
22.5 mm
|
6.000 in
152.4 mm
|
||
| DMBR0590 | $3.2498 - $8.1245 | Request the lead time here |
0.709 in
18 mm
|
0.591 in
15 mm
|
0.827 in
21 mm
|
5.512 in
140 mm
|
|
| $3.8153 - $9.5375 | Request the lead time here |
0.827 in
21 mm
|
0.748 in
19 mm
|
0.925 in
23.5 mm
|
7.000 in
177.8 mm
|
||
| $4.1396 - $10.347 | Request the lead time here |
0.874 in
22.2 mm
|
0.827 in
21 mm
|
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $4.4331 - $11.0828 | Request the lead time here |
1.055 in
26.8 mm
|
0.937 in
23.8 mm
|
1.213 in
30.8 mm
|
8.000 in
203.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue