Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
|---|---|---|---|---|---|
| Request the lead time here |
4.173 in
106 mm
|
2.559 in
65.0 mm
|
|||
| Request the lead time here |
5.354 in
136 mm
|
3.346 in
85.0 mm
|
|||
| Request the lead time here |
2.992 in
76 mm
|
1.969 in
50.0 mm
|
|||
| $142.00 - $165.50 | Request the lead time here |
1.339 in
34.0 mm
|
0.787 in
20 mm
|
||
| Request the lead time here |
3.504 in
89 mm
|
2.165 in
55.0 mm
|
|||
| $223.90 - $260.90 | Request the lead time here |
2.323 in
59.0 mm
|
1.378 in
35 mm
|
||
| $283.90 - $331.00 | Request the lead time here |
2.835 in
72.0 mm
|
1.772 in
45 mm
|
||
| $611.60 - $712.80 | Request the lead time here |
5.866 in
149.0 mm
|
3.74 in
95 mm
|
||
| $415.00 - $483.70 | Request the lead time here |
4.173 in
106.0 mm
|
2.559 in
65 mm
|
||
| $212.90 - $248.30 | Request the lead time here |
1.929 in
49.0 mm
|
1.181 in
30 mm
|
||
| $540.60 - $630.00 | Request the lead time here |
5.354 in
136.0 mm
|
3.346 in
85 mm
|
||
| $480.50 - $560.00 | Request the lead time here |
4.606 in
117.0 mm
|
2.953 in
75 mm
|
||
| $398.60 - $464.60 | Request the lead time here |
3.819 in
97.0 mm
|
2.362 in
60 mm
|
||
| $160.20 - $200.00 | Request the lead time here |
1.181 in
30 mm
|
|
||
| $189.80 - $237.10 | Request the lead time here |
1.575 in
40 mm
|
|
||
| $255.00 - $320.30 | 2 In stock |
4.528 in
115 mm
|
|
||
| $399.90 - $444.30 | Request the lead time here |
5.748 in
146 mm
|
|
||
| $171.00 - $214.00 | Request the lead time here |
1.378 in
35 mm
|
|
||
| $417.20 - $520.10 | 4 In stock |
3.543 in
90 mm
|
|
||
| $251.70 - $279.60 | 2 In stock |
4.527 in
115 mm