Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hose Washer Caps are applied on the hose and tube ends to prevent them from sliding over the fittings. It features a tight-fitting design that helps to prevent water, dust, dirt and other contaminants from getting into the hose.
They are simple to install and remove and provide an airtight seal to maintain the integrity of the hose connector. It is used in construction applications, gardening, and the automotive industry.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Hole Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1257 - $0.7685 | 9770 In stock |
LDPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
||
| $0.1803 - $1.1015 | Request the lead time here |
TPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
||
| $0.1701 - $1.04 | 31684 In stock |
LDPE
|
0.827 in
21.0 mm
|
1.268 in
32.2 mm
|
||
| $0.2454 - $1.5003 | 3188 In stock |
LDPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
||
| $0.2522 - $1.5404 | Request the lead time here |
TPE
|
1.051 in
26.7 mm
|
1.402 in
35.6 mm
|
||
| $0.1532 - $0.9359 | Request the lead time here |
TPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
||
| Request the lead time here |
TPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
|||
| $0.1307 - $0.7992 | 6604 In stock |
TPE
|
0.319 in
8.1 mm
|
0.685 in
17.4 mm
|
||
| $0.1449 - $0.8856 | 4626 In stock |
LDPE
|
0.575 in
14.6 mm
|
0.969 in
24.6 mm
|
||
| $0.1496 - $0.9137 | 32948 In stock |
LDPE
|
0.701 in
17.8 mm
|
1.142 in
29.0 mm
|
||
| $0.1332 - $0.8138 | 12000 In stock |
LDPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm
|
||
| $0.1407 - $0.86 | Request the lead time here |
TPE
|
0.445 in
11.3 mm
|
0.858 in
21.8 mm