Menu Search

Installation Pins

In stock

Installation pins are to be used with Card Ejectors (RCP Range) for compatibility. They are made of 302 Stainless Steel.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Outside Diameter View
$0.2164 - $0.4565 16000 In stock
0.252 in
0.094 in
$0.2599 - $0.5465 Request the lead time here
0.374 in
0.126 in
$0.2599 - $0.5465 Request the lead time here
0.315 in
0.094 in
Installation Pin - 6.4 mm | 0.250 in

RRP-250

Price Range
$0.4565 - $0.2164

Stock Levels
16000 In stock
Attributes
  • Maximum Operating Temperature
    1598 °F
  • Minimum Operating Temperature
    -328 °F
  • Overall Length
    0.252 in
  • Full Material
    302 Stainless Steel
  • Material
    Stainless Steel
Installation Pin - 9.5 mm | 0.375 in

RRP-375

Price Range
$0.5465 - $0.2599

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    1598 °F
  • Minimum Operating Temperature
    -328 °F
  • Overall Length
    0.374 in
  • Full Material
    302 Stainless Steel
  • Material
    Stainless Steel
Installation Pin - 7.9 mm | 0.312 in

RRP-312

Price Range
$0.5465 - $0.2599

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    1598 °F
  • Minimum Operating Temperature
    -328 °F
  • Overall Length
    0.315 in
  • Full Material
    302 Stainless Steel
  • Material
    Stainless Steel