Menu Search

Jam Nuts

In stock

Plastic jam nuts are essential fastening components used in a wide range of applications to secure threaded connections. These nuts are made from high-quality plastic material, known for its strength, durability, and resistance to corrosion and wear. The main characteristic of plastic jam nuts is their ability to provide a tight and secure grip on threaded rods, bolts, or screws, preventing them from loosening due to vibrations or other external forces. The plastic material used in their construction ensures lightweight and non-conductive properties, making them suitable for both indoor and outdoor applications.

The benefits of plastic jam nuts are numerous. Firstly, they offer excellent resistance to corrosion, making them ideal for use in environments where exposure to moisture or chemicals may occur. Additionally, plastic jam nuts are non-magnetic and non-conductive, making them suitable - for applications where electrical conductivity is a concern. The lightweight nature of these nuts makes them easy to handle and install, reducing both time and effort required for fastening operations. Moreover, plastic jam nuts are cost-effective alternatives to metal nuts, providing similar performance at a lower price point.

  • Material: PA
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Outside Diameter Overall Height View
$1.2356 - $1.8833 500 In stock
1-11-1/2
1.656 in
1.844 in
0.313 in
$0.3804 - $0.4437 1000 In stock
3/8-16
0.670 in
0.219 in
0450014SJN $0.9074 - $1.3827 500 In stock
1/2-14
1.250 in
0.340 in
$1.1631 - $1.7727 2500 In stock
3/4-14
1.480 in
0.410 in
0431224HJN $0.1496 - $0.1748 1000 In stock
5/16-24
0.500 in
0.190 in
$0.9074 - $1.3827 499 In stock
1/2-14
1.250 in
0.340 in
$1.1129 - $1.6962 1750 In stock
3/4-14
1.480 in
0.410 in
$1.5374 - $2.343 500 In stock
1-1/4-11-1/2
2.125 in
2.344 in
0.375 in
$0.8723 - $1.3295 1000 In stock
3/8-18
1.000 in
0.280 in
$0.2993 - $0.3492 Request the lead time here
1/2-20
0.687 in
0.220 in
$0.8873 - $1.035 1000 In stock
3/4-27
1.000 in
0.125 in
$0.1901 - $0.2217 53000 In stock
1/8-27
0.560 in
0.110 in
$0.8723 - $1.3295 500 In stock
3/8-18
1.000 in
0.280 in
0450024HJN $0.2993 - $0.3492 5000 In stock
1/2-24
0.687 in
0.220 in
$0.6956 - $0.8115 1000 In stock
7/8-20
1.000 in
0.125 in
$0.2085 - $0.2432 42000 In stock
3/8-32
0.500 in
0.5 in
0.125 in
$0.2993 - $0.3492 Request the lead time here
1/2-28
0.660 in
0.125 in
$0.1953 - $0.2975 2000 In stock
1/4-18
0.687 in
0.225 in
$0.254 - $0.2961 1000 In stock
7/16-14
0.687 in
0.375 in
$0.317 - $0.3489 3000 In stock
9/16-18
0.750 in
0.250 in
  • of 4
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1-11-1/2; Distance Across Flats 42.1 mm | 1.656 in; Overall Height 8 mm | 0.313 in

0410011PJN

Price Range
$1.8833 - $1.2356

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.656 in
  • Overall Height
    0.313 in
  • Thread Size
    1-11-1/2
  • Outside Diameter
    1.844 in
  • Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/8-16; Distance Across Flats 17 mm | 0.670 in; Overall Height 5.5 mm | 0.218 in

0437516HHJN

Price Range
$0.4437 - $0.3804

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.670 in
  • Overall Height
    0.219 in
  • Thread Size
    3/8-16
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-14; Distance Across Flats 31.8 mm | 1.250 in; Overall Height 8.6 mm | 0.340 in

0450014SJN

Price Range
$1.3827 - $0.9074

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    1/2-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/4-14; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 10.4 mm | 0.410 in

0475014SJN

Price Range
$1.7727 - $1.1631

Stock Levels
2500 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.410 in
  • Thread Size
    3/4-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 5/16-24; Distance Across Flats 12.7 mm | 0.500 in; Overall Height 4.8 mm | 0.190 in

0431224HJN

Price Range
$0.1748 - $0.1496

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.190 in
  • Thread Size
    5/16-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-14; Distance Across Flats 31.8 mm | 1.250 in; Overall Height 8.6 mm | 0.340 in

0450014PJN

Price Range
$1.3827 - $0.9074

Stock Levels
499 In stock
Attributes
  • Distance Across Flats
    1.250 in
  • Overall Height
    0.340 in
  • Thread Size
    1/2-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/4-14; Distance Across Flats 37.6 mm | 1.480 in; Overall Height 10.4 mm | 0.410 in

0475014PJN

Price Range
$1.6962 - $1.1129

Stock Levels
1750 In stock
Attributes
  • Distance Across Flats
    1.480 in
  • Overall Height
    0.410 in
  • Thread Size
    3/4-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1-1/4-11-1/2; Distance Across Flats 54 mm | 2.125 in; Overall Height 9.5 mm | 0.375 in

0412511PJN

Price Range
$2.343 - $1.5374

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    2.125 in
  • Overall Height
    0.375 in
  • Thread Size
    1-1/4-11-1/2
  • Outside Diameter
    2.344 in
  • Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/8-18; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 7.1 mm | 0.280 in

0437518PJN

Price Range
$1.3295 - $0.8723

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.280 in
  • Thread Size
    3/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-20; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.6 mm | 0.220 in

0450020HJN

Price Range
$0.3492 - $0.2993

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/4-27; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 3.2 mm | 0.125 in

0475027HJN

Price Range
$1.035 - $0.8873

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    3/4-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/8-27; Distance Across Flats 14.2 mm | 0.560 in; Overall Height 2.8 mm | 0.110 in

0412527PJN

Price Range
$0.2217 - $0.1901

Stock Levels
53000 In stock
Attributes
  • Distance Across Flats
    0.560 in
  • Overall Height
    0.110 in
  • Thread Size
    1/8-27
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 3/8-18; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 7.1 mm | 0.280 in

0437518SJN

Price Range
$1.3295 - $0.8723

Stock Levels
500 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.280 in
  • Thread Size
    3/8-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-24; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.6 mm | 0.220 in

0450024HJN

Price Range
$0.3492 - $0.2993

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.220 in
  • Thread Size
    1/2-24
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 7/8-20; Distance Across Flats 25.4 mm | 1.000 in; Overall Height 3.2 mm | 0.125 in

0487520HJN

Price Range
$0.8115 - $0.6956

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    1.000 in
  • Overall Height
    0.125 in
  • Thread Size
    7/8-20
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Hex Nut 3/8-32 0.500 in Nylon 6/6 Natural

0437532HJN

Price Range
$0.2432 - $0.2085

Stock Levels
42000 In stock
Attributes
  • Distance Across Flats
    0.500 in
  • Overall Height
    0.125 in
  • Thread Size
    3/8-32
  • Outside Diameter
    0.5 in
  • Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/2-28; Distance Across Flats 16.8 mm | 0.660 in; Overall Height 3.2 mm | 0.125 in

0450028HJN

Price Range
$0.3492 - $0.2993

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.660 in
  • Overall Height
    0.125 in
  • Thread Size
    1/2-28
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 1/4-18; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 5.7 mm | 0.225 in

0425018SJN

Price Range
$0.2975 - $0.1953

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.225 in
  • Thread Size
    1/4-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 7/16-14; Distance Across Flats 17.4 mm | 0.687 in; Overall Height 9.5 mm | 0.375 in

0443714HJN

Price Range
$0.2961 - $0.254

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.687 in
  • Overall Height
    0.375 in
  • Thread Size
    7/16-14
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Natural Nylon 6/6 Hexagonal Standard Hex Nut - Thread Size 9/16-18; Distance Across Flats 19.1 mm | 0.750 in; Overall Height 6.4 mm | 0.250 in

0456218HJN

Price Range
$0.3489 - $0.317

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.750 in
  • Overall Height
    0.250 in
  • Thread Size
    9/16-18
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6