Menu Search

Key Lock Cabinet Cam Latches

In stock

These cam latches have a 90 degree cam rotation. Zinc alloy die cast housing and cylinder. Five disc tumblers. Stainless steel bezel. Cams are available offset or straight, 5⁄8" wide and 3⁄32" thick. Brass keys are keyed alike.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Maximum Grip Key Type View
$23.70 - $25.70 123 In stock
0.886 in
5.0 mm Double Bit Key
$23.70 - $25.70 99 In stock
8.0 mm Square Key
$23.70 - $25.70 65 In stock
8.0 mm Square Key
HVAC Lock - Key Type - 5.0 mm Double Bit Key; Overall Length - 94.0 mm | 3.701 in; Overall Width - 90.0 mm | 3.543 in; Zamak Black Coated

612121215

Price Range
$25.70 - $23.70

Stock Levels
123 In stock
Attributes
  • Body Height
    3.15 in
  • Grip Range
    0.886 in
  • Maximum Grip
    0.886 in
  • Colour
    Black
  • Finish
    Black Coated
Cabinet Latch - Keyed; Stepped Cam ; ; Keying - Keyed; Die Cast Zinc Alloy

612121238

Price Range
$25.70 - $23.70

Stock Levels
99 In stock
Attributes
  • Finish
    Black Powder Coated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
Cabinet Latch - ; Style: Stepped Cam ; ; Keying - Keyed

612121228

Price Range
$25.70 - $23.70

Stock Levels
65 In stock
Attributes
  • Finish
    Black Powder Coated
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Material
    Zinc Alloy