Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0491 - $0.0672 Request the lead time here
M3
0.319 in
0.472 in
$0.0512 - $0.0702 Request the lead time here
M3.5
0.335 in
0.472 in
$0.0524 - $0.0719 3000 In stock
M4
0.382 in
0.315 in
$0.0827 - $0.1136 Request the lead time here
M5
0.394 in
1.575 in
$0.0804 - $0.1103 500 In stock
M5
0.394 in
0.984 in
$0.0932 - $0.1278 4500 In stock
M6
0.48 in
0.787 in
$0.0522 - $0.0717 1000 In stock
M4
0.382 in
0.236 in
$0.0474 - $0.065 2000 In stock
M3
0.319 in
0.197 in
$0.0717 - $0.0983 31000 In stock
M4
0.382 in
0.472 in
$0.0914 - $0.1253 20500 In stock
M6
0.48 in
0.394 in
$0.1002 - $0.1373 Request the lead time here
M6
0.48 in
2.756 in
$0.0498 - $0.0683 2000 In stock
M3
0.319 in
0.787 in
$0.0503 - $0.0689 Request the lead time here
M3.5
0.335 in
0.315 in
$0.0569 - $0.0782 1000 In stock
M5
0.394 in
0.236 in
$0.0495 - $0.0678 Request the lead time here
M3
0.319 in
0.63 in
$0.0507 - $0.0696 Request the lead time here
M3.5
0.335 in
0.394 in
$0.0767 - $0.1052 2500 In stock
M4
0.382 in
1.575 in
$0.057 - $0.0782 Request the lead time here
M3.5
0.335 in
1.654 in
$0.0521 - $0.0716 Request the lead time here
M4
0.382 in
0.118 in
$0.0557 - $0.0762 6000 In stock
M4
0.382 in
1.181 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 12.0 mm | 0.472 in

50M030050T012

Price Range
$0.0672 - $0.0491

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.472 in
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 12.0 mm | 0.472 in

50M035060T012

Price Range
$0.0702 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 8.0 mm | 0.315 in

50M040070T008

Price Range
$0.0719 - $0.0524

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.315 in
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M5 x 0.8; Thread Length 40.0 mm | 1.575 in

50M050080T040

Price Range
$0.1136 - $0.0827

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 25.0 mm | 0.984 in; Head Diameter 10.0 mm | 0.394 in

50M050080T025

Price Range
$0.1103 - $0.0804

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.984 in
  • Thread Size
    M5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 20.0 mm | 0.787 in

50M060100T020

Price Range
$0.1278 - $0.0932

Stock Levels
4500 In stock
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.787 in
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 6.0 mm | 0.236 in

50M040070T006

Price Range
$0.0717 - $0.0522

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.236 in
  • Thread Size
    M4
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 5.0 mm | 0.197 in; Head Diameter 8.1 mm | 0.319 in

50M030050T005

Price Range
$0.065 - $0.0474

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.197 in
  • Thread Size
    M3
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M4 x 0.7; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.7 mm | 0.382 in

50M040070T012

Price Range
$0.0983 - $0.0717

Stock Levels
31000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M6 x 1.0; Thread Length 10.0 mm | 0.394 in; Head Diameter 12.2 mm | 0.48 in

50M060100T010

Price Range
$0.1253 - $0.0914

Stock Levels
20500 In stock
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M6 x 1.0; Thread Length 70.0 mm | 2.756 in

50M060100T070

Price Range
$0.1373 - $0.1002

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.756 in
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3 x 0.5; Thread Length 20.0 mm | 0.787 in

50M030050T020

Price Range
$0.0683 - $0.0498

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.787 in
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 8.0 mm | 0.315 in

50M035060T008

Price Range
$0.0689 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.315 in
  • Thread Size
    M3.5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in; Head Diameter 10.0 mm | 0.394 in

50M050080T006

Price Range
$0.0782 - $0.0569

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.236 in
  • Thread Size
    M5
  • Colour
    Natural
Natural Nylon 6/6 Slotted Drive Knurled Round Pan Head Knurled Screw - Thread Size M3 x 0.5; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.1 mm | 0.319 in

50M030050T016

Price Range
$0.0678 - $0.0495

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.63 in
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 10.0 mm | 0.394 in

50M035060T010

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.394 in
  • Thread Size
    M3.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 40.0 mm | 1.575 in

50M040070T040

Price Range
$0.1052 - $0.0767

Stock Levels
2500 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.575 in
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M3.5 x 0.6; Thread Length 42.0 mm | 1.654 in

50M035060T042

Price Range
$0.0782 - $0.057

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    1.654 in
  • Thread Size
    M3.5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 3.0 mm | 0.118 in

50M040070T003

Price Range
$0.0716 - $0.0521

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.118 in
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size M4 x 0.7; Thread Length 30.0 mm | 1.181 in

50M040070T030

Price Range
$0.0762 - $0.0557

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    1.181 in
  • Thread Size
    M4
  • Colour
    Natural