Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0863 - $0.1005 Request the lead time here
8-32
0.381 in
0.188 in
$0.0858 - $0.1001 Request the lead time here
#4-40
0.317 in
0.625 in
$0.0968 - $0.1128 3000 In stock
#4-40
0.317 in
1.500 in
$0.0872 - $0.1017 2000 In stock
#6-32
0.336 in
0.313 in
$0.0911 - $0.1061 1000 In stock
#6-32
0.336 in
1.000 in
$0.0866 - $0.1008 1000 In stock
#6-40
0.336 in
0.250 in
$0.087 - $0.1016 Request the lead time here
8-32
0.381 in
0.313 in
$0.0866 - $0.1008 5000 In stock
#4-40
0.317 in
0.563 in
$0.0809 - $0.0944 Request the lead time here
#4-40
0.317 in
0.094 in
$0.0845 - $0.0986 Request the lead time here
#4-40
0.317 in
0.438 in
$0.0923 - $0.1076 Request the lead time here
#4-40
0.317 in
1.250 in
$0.0858 - $0.1001 7000 In stock
#6-32
0.336 in
0.188 in
$0.0654 - $0.0899 2000 In stock
#6-32
0.336 in
0.750 in
$0.107 - $0.1248 Request the lead time here
#6-32
0.336 in
1.875 in
$0.0867 - $0.1013 1000 In stock
8-32
0.381 in
0.250 in
$0.083 - $0.0968 Request the lead time here
#4-40
0.317 in
0.281 in
$0.0869 - $0.1014 6000 In stock
#4-40
0.317 in
0.875 in
$0.0849 - $0.0987 Request the lead time here
#6-32
0.336 in
0.094 in
$0.0893 - $0.104 Request the lead time here
#6-32
0.336 in
0.563 in
$0.0818 - $0.0956 7000 In stock
#4-40
0.317 in
0.188 in
  • of 14
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 4.7 mm | 0.187 in

090832018TEG

Price Range
$0.1005 - $0.0863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.188 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 15.9 mm | 0.625 in

090440062TEG

Price Range
$0.1001 - $0.0858

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.625 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 38.1 mm | 1.500 in

090440150TEG

Price Range
$0.1128 - $0.0968

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.500 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 7.9 mm | 0.312 in

090632031TEG

Price Range
$0.1017 - $0.0872

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 25.4 mm | 1.000 in

090632100TEG

Price Range
$0.1061 - $0.0911

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.000 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-40; Thread Length 6.4 mm | 0.250 in

090640025TEG

Price Range
$0.1008 - $0.0866

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 7.9 mm | 0.312 in

090832031TEG

Price Range
$0.1016 - $0.087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.313 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 14.3 mm | 0.562 in

090440056TEG

Price Range
$0.1008 - $0.0866

Stock Levels
5000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.563 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 2.4 mm | 0.093 in

090440009TEG

Price Range
$0.0944 - $0.0809

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.094 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 11.1 mm | 0.437 in

090440043TEG

Price Range
$0.0986 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.438 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 31.8 mm | 1.250 in

090440125TEG

Price Range
$0.1076 - $0.0923

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 4.7 mm | 0.187 in

090632018TEG

Price Range
$0.1001 - $0.0858

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 19.1 mm | 0.750 in

090632075TEG

Price Range
$0.0899 - $0.0654

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 47.6 mm | 1.875 in

090632187TEG

Price Range
$0.1248 - $0.107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.875 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #8-32; Thread Length 6.4 mm | 0.250 in

090832025TEG

Price Range
$0.1013 - $0.0867

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.250 in
  • Thread Size
    8-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 7.1 mm | 0.281 in

090440028TEG

Price Range
$0.0968 - $0.083

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 22.2 mm | 0.875 in

090440087TEG

Price Range
$0.1014 - $0.0869

Stock Levels
6000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.875 in
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 2.4 mm | 0.093 in

090632009TEG

Price Range
$0.0987 - $0.0849

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #6-32; Thread Length 14.3 mm | 0.562 in

090632056TEG

Price Range
$0.104 - $0.0893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Colour
    Natural
Nylon 6/6 Slotted Drive Thumb Screw - Thread Size #4-40; Thread Length 4.7 mm | 0.187 in

090440018TEG

Price Range
$0.0956 - $0.0818

Stock Levels
7000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    0.188 in
  • Thread Size
    #4-40
  • Colour
    Natural