Metal Leaf Hinges are available for applications for flush mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome Plated or Black Powder Coated Finish
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Colour | Overall Thickness | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$8.70 - $10.20 | 322 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$7.40 - $7.50 | 244 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$10.10 - $11.80 | 233 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$10.40 - $10.40 | 1931 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$10.10 - $10.10 | 101 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.992 in
76.0 mm
|
||
$7.60 - $7.70 | 95 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$19.40 - $22.70 | 33 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$15.20 - $17.90 | Request the lead time here |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$18.00 - $21.00 | 221 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$8.70 - $8.70 | 1548 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
$10.40 - $10.90 | 221 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
$19.40 - $22.70 | 62 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
4.724 in
120.0 mm
|
||
$18.00 - $21.00 | 88 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
0.591 in
15.0 mm
|
3.543 in
90.0 mm
|
||
$15.20 - $17.90 | 143 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
0.591 in
15.0 mm
|
2.362 in
60.0 mm
|
||
$9.40 - $11.00 | 250 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
$9.40 - $9.40 | 183 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
2.48 in
63.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue