Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Colour | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3732 - $0.4133 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.354 in
9 mm
|
||
| CBMFTS335A | $0.7743 - $0.8579 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
1.181 in
30 mm
|
|
| HTSN-M4-6-8-2 | $0.7943 - $1.0026 | 500 In stock |
0.138 in
3.5 mm
|
0.315 in
8 mm
|
Black
|
M4
|
Nylon 6/6
|
0.236 in
6 mm
|
|
| $0.4704 - $0.5214 | 3000 In stock |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.669 in
17 mm
|
||
| $0.3285 - $0.3935 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.750 in
19.1 mm
|
||
| $0.344 - $0.381 | Request the lead time here |
0.118 in
3 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.197 in
5 mm
|
||
| $0.3662 - $0.438 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.33 - $0.395 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.6869 - $0.8673 | Request the lead time here |
0.138 in
3.5 mm
|
0.236 in
6 mm
|
Black
|
M3
|
Nylon 6/6
|
0.236 in
6 mm
|
||
| $0.5114 - $0.5813 | 6400 In stock |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
Natural
|
|
Polyamide 66
|
1.461 in
37.1 mm
|
||
| $0.4598 - $0.5094 | Request the lead time here |
0.236 in
6 mm
|
0.220 in
5.6 mm
|
Natural
|
M3 x 0.5
|
Nylon 6/6
|
0.650 in
16.5 mm
|
||
| $0.3686 - $0.4407 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| $0.3465 - $0.4143 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.5573 - $0.6332 | 1000 In stock |
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
Natural
|
|
Nylon 6/6
|
0.437 in
11.1 mm
|
||
| $0.2975 - $0.356 | Request the lead time here |
0.312 in
7.9 mm
|
0.281 in
7.1 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
| $0.3099 - $0.3443 | 3000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.2832 - $0.3147 | Request the lead time here |
0.203 in
5.2 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.266 in
6.8 mm
|
||
| $0.2804 - $0.3114 | 10000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 66
|
0.236 in
6.0 mm
|
||
| $0.344 - $0.3821 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.625 in
41.3 mm
|
||
| $0.315 - $0.35 | 34000 In stock |
0.374 in
9.5 mm
|
0.236 in
6.0 mm
|
Natural
|
M4 x 0.7
|
Polyamide 66
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue