Menu Search

Manual Hold Down Clamps - Horizontal

In stock

Horizontal Manual Hold Down Clamps have a low height design, cushioned handle grip, and zinc plated components to resist corrosion. The handle and hold down bar move in opposite directions to provide secure holding capacity.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Maximum Holding Force Handle Movement View
$29.75 - $34.94 Request the lead time here
Stainless Steel
0.748 in
165.0 lbf
76
$7.94 - $9.32 Request the lead time here
Steel
0.295 in
60.0 lbf
80
$21.42 - $25.14 Request the lead time here
Steel
1.339 in
550.0 lbf
72
$17.46 - $20.49 Request the lead time here
Stainless Steel
0.295 in
60.0 lbf
80
$41.66 - $48.89 20 In stock
Stainless Steel
0.988 in
330.0 lbf
76
$11.91 - $13.98 80 In stock
Steel
0.748 in
165.0 lbf
78
$31.73 - $37.26 15 In stock
Steel
1.772 in
771.0 lbf
72
$16.67 - $19.56 6 In stock
Steel
0.988 in
330.0 lbf
76
Request the lead time here
Steel
0.492 in
225.0 kg
166
$56.30 - $56.30 50 In stock
Steel
0.925 in
1.40 kN
175
$36.40 - $36.40 40 In stock
Steel
1.772 in
3.40 kN
85
Request the lead time here
Steel
1.063 in
100.0 kg
78
$28.70 - $28.70 400 In stock
304 Stainless Steel
0.295 in
0.30 kN
75
$90.00 - $90.00 40 In stock
Steel
1.693 in
3.40 kN
90
Request the lead time here
Steel
0.925 in
225.0 kg
175
$43.50 - $43.50 75 In stock
Steel
1.024 in
1.00 kN
79
$60.90 - $60.90 50 In stock
304 Stainless Steel
0.925 in
1.40 kN
175
$15.90 - $15.90 200 In stock
Steel
0.472 in
0.50 kN
90
$40.20 - $40.20 170 In stock
304 Stainless Steel
0.768 in
0.70 kN
60
Request the lead time here
Steel
0.492 in
50.0 kg
166
  • of 2
Manual Hold Down Clamp 52.6 mm (H)

493807

Price Range
$34.94 - $29.75

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.748 in
  • Maximum Holding Force
    165.0 lbf
  • Overall Height
    1.504 in
  • Overall Length
    4.606 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 18.0 mm (H)

493783

Price Range
$9.32 - $7.94

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.295 in
  • Maximum Holding Force
    60.0 lbf
  • Overall Height
    0.709 in
  • Overall Length
    3.031 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 66.4 mm (H)

493786

Price Range
$25.14 - $21.42

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    1.339 in
  • Maximum Holding Force
    550.0 lbf
  • Overall Height
    2.697 in
  • Overall Length
    9.016 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 27.0 mm (H)

493806

Price Range
$20.49 - $17.46

Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.295 in
  • Maximum Holding Force
    60.0 lbf
  • Overall Height
    0.709 in
  • Overall Length
    3.031 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 18.0 mm (H)

493808

Price Range
$48.89 - $41.66

Stock Levels
20 In stock
Attributes
  • Height Under Bar
    0.988 in
  • Maximum Holding Force
    330.0 lbf
  • Overall Height
    2.071 in
  • Overall Length
    6.929 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 28.5 mm (H)

493784

Price Range
$13.98 - $11.91

Stock Levels
80 In stock
Attributes
  • Height Under Bar
    0.748 in
  • Maximum Holding Force
    165.0 lbf
  • Overall Height
    1.504 in
  • Overall Length
    4.606 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 87.8 mm (H)

493787

Price Range
$37.26 - $31.73

Stock Levels
15 In stock
Attributes
  • Height Under Bar
    1.772 in
  • Maximum Holding Force
    771.0 lbf
  • Overall Height
    3.551 in
  • Overall Length
    10.866 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 52.6 mm (H)

493785

Price Range
$19.56 - $16.67

Stock Levels
6 In stock
Attributes
  • Height Under Bar
    0.988 in
  • Maximum Holding Force
    330.0 lbf
  • Overall Height
    2.071 in
  • Overall Length
    6.929 in
  • Bar Type
    U-Bar
Manual Hold Down Clamp 47.0 mm (H)

1472804


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.492 in
  • Maximum Holding Force
    225.0 kg
  • Overall Height
    1.496 in
  • Overall Length
    2.323 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 23.5 mm | 0.925 in; ;

20510022

Price Range
$56.30 - $56.30

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    1.40 kN
  • Bar Movement
    88
  • Handle Movement
    175
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 45.0 mm | 1.772 in; ;

20509941

Price Range
$36.40 - $36.40

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.772 in
  • Maximum Holding Force
    3.40 kN
  • Bar Movement
    71
  • Handle Movement
    85
  • Base Material
    Steel
Manual Hold Down Clamp 39.0 mm (H)

1472802


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    1.063 in
  • Maximum Holding Force
    100.0 kg
  • Overall Height
    1.535 in
  • Overall Length
    5.827 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 7.5 mm | 0.295 in; ;

20509910

Price Range
$28.70 - $28.70

Stock Levels
400 In stock
Attributes
  • Height Under Bar
    0.295 in
  • Maximum Holding Force
    0.30 kN
  • Bar Movement
    85
  • Handle Movement
    75
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 43.0 mm | 1.693 in; ;

20509958

Price Range
$90.00 - $90.00

Stock Levels
40 In stock
Attributes
  • Height Under Bar
    1.693 in
  • Maximum Holding Force
    3.40 kN
  • Bar Movement
    70
  • Handle Movement
    90
  • Base Material
    Steel
Manual Hold Down Clamp 47.0 mm (H)

1472805


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    225.0 kg
  • Overall Height
    2.441 in
  • Overall Length
    3.661 in
  • Bar Type
    U-Bar
Toggle Clamp: Height Under Bar - 26.0 mm | 1.024 in; ;

20509903

Price Range
$43.50 - $43.50

Stock Levels
75 In stock
Attributes
  • Height Under Bar
    1.024 in
  • Maximum Holding Force
    1.00 kN
  • Bar Movement
    80
  • Handle Movement
    79
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 23.5 mm | 0.925 in; ;

20510015

Price Range
$60.90 - $60.90

Stock Levels
50 In stock
Attributes
  • Height Under Bar
    0.925 in
  • Maximum Holding Force
    1.40 kN
  • Bar Movement
    88
  • Handle Movement
    175
  • Base Material
    304 Stainless Steel
Toggle Clamp: Height Under Bar - 12 mm | 0.472 in; ;

20509873

Price Range
$15.90 - $15.90

Stock Levels
200 In stock
Attributes
  • Height Under Bar
    0.472 in
  • Maximum Holding Force
    0.50 kN
  • Bar Movement
    90
  • Handle Movement
    90
  • Base Material
    Steel
Toggle Clamp: Height Under Bar - 19.5 mm | 0.768 in; ;

20509972

Price Range
$40.20 - $40.20

Stock Levels
170 In stock
Attributes
  • Height Under Bar
    0.768 in
  • Maximum Holding Force
    0.70 kN
  • Bar Movement
    90
  • Handle Movement
    60
  • Base Material
    304 Stainless Steel
Manual Hold Down Clamp 38.0 mm (H)

1472819


Stock Levels
Request the lead time here
Attributes
  • Height Under Bar
    0.492 in
  • Maximum Holding Force
    50.0 kg
  • Overall Height
    1.496 in
  • Overall Length
    2.323 in
  • Bar Type
    U-Bar