Menu Search

Manual Hold Down Clamps - Vertical

In stock

Vertical Manual Hold Clamps save valuable space without sacrificing holding capacity or clamp performance. A cushioned vinyl handle grip provides improved user comfort and all body and linkage components are zinc plated to resist corrosion.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Base Material Height Under Bar Holding Force View
$48.10 - $48.10 75 In stock
Stainless Steel
0.945 in
224 lbs
$18.20 - $18.20 72 In stock
Steel
0.945 in
224 lbs
$17.60 - $17.60 141 In stock
Steel
0.63 in
112 lbs
$90.70 - $90.70 25 In stock
Steel
3.228 in
1213 lbs
$61.70 - $61.70 30 In stock
Stainless Steel
1.22 in
382 lbs
$25.10 - $25.10 70 In stock
Steel
1.22 in
382 lbs
$37.50 - $37.50 150 In stock
Stainless Steel
0.63 in
112 lbs
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Stainless Steel

20510534

Price Range
$48.10 - $48.10

Stock Levels
75 In stock
Attributes
  • Height Under Bar
    0.945 in
  • Holding Force
    224 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp Straight Handle 64 ° 224 lbs Steel

20510527

Price Range
$18.20 - $18.20

Stock Levels
72 In stock
Attributes
  • Height Under Bar
    0.945 in
  • Holding Force
    224 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 65 ° 112 lbs Steel

20510503

Price Range
$17.60 - $17.60

Stock Levels
141 In stock
Attributes
  • Height Under Bar
    0.63 in
  • Holding Force
    112 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 60 ° 1213 lbs Steel

20510619

Price Range
$90.70 - $90.70

Stock Levels
25 In stock
Attributes
  • Height Under Bar
    3.228 in
  • Holding Force
    1213 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Stainless Steel

20510558

Price Range
$61.70 - $61.70

Stock Levels
30 In stock
Attributes
  • Height Under Bar
    1.22 in
  • Holding Force
    382 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel
Vertical Toggle Clamp Straight Handle 63 ° 382 lbs Steel

20510541

Price Range
$25.10 - $25.10

Stock Levels
70 In stock
Attributes
  • Height Under Bar
    1.22 in
  • Holding Force
    382 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Steel
Vertical Toggle Clamp Straight Handle 65 ° 112 lbs Stainless Steel

20510510

Price Range
$37.50 - $37.50

Stock Levels
150 In stock
Attributes
  • Height Under Bar
    0.63 in
  • Holding Force
    112 lbs
  • Base Type
    Flanged
  • Handle Colour
    Red
  • Base Material
    Stainless Steel