Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Overall Length | Mount Type | Holding Force | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $32.76 - $35.13 | Request the lead time here |
Steel
|
4.921 in
125.0 mm
|
Flanged
|
600 lbs
272.2 kg
|
3.244 in
82.4 mm
|
||
| $19.70 - $19.70 | 28 In stock |
Steel
|
5.83 in
148.09 mm
|
Flanged Base
|
449.0 lbf
1997.3 N
|
1.928 in
48.98 mm
|
||
| Request the lead time here |
Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.008 in
51.0 mm
|
|||
| $25.70 - $25.70 | 55 In stock |
Steel
|
5.041 in
128.04 mm
|
Flanged Base
|
562.0 lbf
2499.9 N
|
1.85 in
47.0 mm
|
||
| Request the lead time here |
Steel
|
3.346 in
85.0 mm
|
Flanged Base
|
220.5 lbs
100.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| $67.50 - $67.50 | 150 In stock |
304 Stainless Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| Request the lead time here |
Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| $19.30 - $19.30 | 150 In stock |
Steel
|
2.24 in
56.9 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.3 in
33.01 mm
|
||
| $128.20 - $128.20 | 30 In stock |
Steel
|
6.496 in
165.0 mm
|
Flanged Base
|
7710.0 lbf
34295.8 N
|
3.538 in
89.86 mm
|
||
| Request the lead time here |
304 Stainless Steel
|
3.13 in
79.5 mm
|
Flanged Base
|
330.7 lbs
150.0 kg
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Steel
|
8.346 in
212.0 mm
|
Flanged Base
|
3968.3 lbs
1800.0 kg
|
3.543 in
90.0 mm
|
|||
| $36.60 - $36.60 | 150 In stock |
Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| Request the lead time here |
Steel
|
4.409 in
112.0 mm
|
Flanged Base
|
1102.3 lbs
500.0 kg
|
2.638 in
67.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| $25.70 - $25.70 | 100 In stock |
Steel
|
4.449 in
113.0 mm
|
Flanged Base
|
157.0 lbf
698.4 N
|
1.496 in
38.0 mm