Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply just pull the thinner end of the plug through the hole until it stretches the larger end through the hole then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
$0.5112 - $3.1597 | 250 In stock |
0.445 in
11.3 mm
|
||
$0.798 - $4.9315 | 250 In stock |
0.580 in
14.7 mm
|
||
$0.3416 - $2.1092 | 63000 In stock |
0.285 in
7.2 mm
|
||
$0.2364 - $1.4591 | 2198 In stock |
0.230 in
5.8 mm
|
||
$0.6566 - $4.0576 | 2000 In stock |
0.518 in
13.2 mm
|
||
$0.4643 - $2.8681 | 250 In stock |
0.420 in
10.7 mm
|
||
$0.343 - $2.119 | 900 In stock |
0.335 in
8.5 mm
|
||
$0.391 - $2.4163 | 1500 In stock |
0.350 in
8.9 mm
|
||
$0.2196 - $1.3568 | 63511 In stock |
0.218 in
5.5 mm
|
||
$0.2326 - $1.4377 | 486 In stock |
0.158 in
4 mm
|
||
$0.1608 - $0.9925 | Request the lead time here |
0.091 in
2.3 mm
|
||
$0.2153 - $1.3333 | 7250 In stock |
0.118 in
3 mm
|
||
$0.2153 - $1.3333 | Request the lead time here |
0.154 in
3.9 mm
|
||
$0.3084 - $1.901 | 4450 In stock |
0.162 in
4.1 mm
|
||
$0.3319 - $2.0533 | 2000 In stock |
0.218 in
5.5 mm
|
||
$0.3708 - $2.2837 | 2600 In stock |
0.281 in
7.1 mm
|
||
$0.23 - $1.4197 | 1000 In stock |
0.091 in
2.3 mm
|
||
$0.3084 - $1.901 | 1000 In stock |
0.118 in
3 mm
|
||
$0.3084 - $1.901 | 500 In stock |
0.154 in
3.9 mm
|
||
$0.335 - $2.0801 | 565 In stock |
0.187 in
4.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue