Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Masking Straight Caps are typically used to mask studs and tube ends. They have excellent sealing capabilities due to the flexible material that they are manufactured from. Ideal applications include; powder coating, e-coating, plating, anodizing and blasting.
Although they are primarily designed fpr use as a cap, if inverted, they can also be used to plug holes.
Available in a choice of two materials; Silicone and EPDM. Silicone is a premium masking material due to its high temperature and chemical resistant properties. EPDM is a more economical material option with a lower heat resistance but superior chemical resistance. Both material options can be used multiple times.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cap Inside Diameter | Inside Height | Maximum Temperature | View | |
---|---|---|---|---|---|---|
$0.8141 - $5.6039 | 35299 In stock |
1.062 in
27 mm
|
2.000 in
50.8 mm
|
425 °F
218.3 °C
|
||
$0.8669 - $5.6039 | 2135 In stock |
1.187 in
30.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.2715 - $1.761 | Request the lead time here |
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.3015 - $1.9377 | 1300 In stock |
0.468 in
11.9 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
$0.3689 - $2.3738 | 7700 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.4161 - $2.69 | 2150 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.4608 - $2.9639 | 75 In stock |
0.780 in
19.8 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.6179 - $3.9851 | Request the lead time here |
0.970 in
24.6 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.3911 - $2.5407 | Request the lead time here |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.2402 - $1.5542 | Request the lead time here |
0.437 in
11.1 mm
|
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
||
$0.3264 - $2.1146 | Request the lead time here |
0.500 in
12.7 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.3962 - $2.5655 | 200 In stock |
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.4484 - $2.8892 | 980 In stock |
0.750 in
19.1 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.5679 - $3.6861 | 20452 In stock |
0.625 in
15.9 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
$0.7472 - $4.832 | 1500 In stock |
1.062 in
27 mm
|
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
||
$0.3237 - $2.0996 | 5000 In stock |
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
600 °F
315.6 °C
|
||
$0.4509 - $2.8892 | 5000 In stock |
0.480 in
12.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
$0.558 - $3.6116 | 2697 In stock |
0.600 in
15.2 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
$0.5256 - $3.387 | 800 In stock |
0.562 in
14.3 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
$0.5954 - $3.8606 | 2960 In stock |
0.687 in
17.4 mm
|
1.500 in
38.1 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue