Menu Search

Metal Corner Hinges

In stock

Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Body Material Overall Width View
$10.30 - $11.20 68 In stock
1.772 in
Black
Black Powder Coated
Zinc Alloy
1.85 in
$5.30 - $5.70 200 In stock
2.087 in
Black
Black Powder Coated
Zinc Alloy
0.787 in
  • of 2
Corner Hinge - Overall Length - 45.0 mm | 1.772 in ; Overall Width - 47.0 mm | 1.85 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

1001225

Price Range
$11.20 - $10.30

Stock Levels
68 In stock
Attributes
  • Overall Length
    1.772 in
  • Overall Thickness
    0.984 in
  • Overall Width
    1.85 in
  • Pin Length
    1.772 in
  • Body Material
    Zinc Alloy
Corner Hinge - Overall Length - 53.0 mm | 2.087 in ; Overall Width - 20.0 mm | 0.787 in ; Body Material - Zinc Alloy ; Finish - Black Powder Coated

29712215

Price Range
$5.70 - $5.30

Stock Levels
200 In stock
Attributes
  • Compatible Panel Thickness Range
    0.059 in
  • Maximum Compatible Panel Thickness
    0.059 in
  • Maximum Panel Thickness
    0.059 in
  • Minimum Compatible Panel Thickness
    0.059 in
  • Overall Length
    2.087 in