Menu Search

Mounting Cable Ties - Push In, No Tension Wings

In stock

Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Length Minimum Loop Tensile Strength View
$0.289 - $0.4351 1000 In stock
0.25 in
7.874 in
22.0 kg
WIT-50RLA-1 $0.2668 - $0.3996 1000 In stock
0.252 in
5.315 in
22.0 kg
$0.2782 - $0.4165 7000 In stock
0.25 in
6.693 in
22.0 kg
$0.1883 - $0.474 153000 In stock
0.185 in
8.858 in
22.0 kg
$0.1521 - $0.1922 5100 In stock
0.250 in
8.000 in
50.0 lb
$0.357 - $0.4476 Request the lead time here
0.250 in
8.000 in
50.0 lb
$0.1754 - $0.2199 296100 In stock
0.189 in
6.614 in
40.0 lb
Mounting Cable Tie - Push-In ; ; 199.9 mm | 7.870 in

WIT-50RLA-3

Price Range
$0.4351 - $0.289

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    7.874 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push-In ; ; 135.1 mm | 5.320 in

WIT-50RLA-1

Price Range
$0.3996 - $0.2668

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.252 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    5.315 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push-In ; ; 169.9 mm | 6.690 in

WIT-50RLA-2

Price Range
$0.4165 - $0.2782

Stock Levels
7000 In stock
Attributes
  • Compatible Hole Diameter
    0.25 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    6.693 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push-In ; ; 225.3 mm | 8.870 in

WIT-50RLA-M

Price Range
$0.474 - $0.1883

Stock Levels
153000 In stock
Attributes
  • Compatible Hole Diameter
    0.185 in
  • Maximum Panel Thickness
    0.126 in
  • Minimum Loop Tensile Strength
    22.0 kg
  • Overall Length
    8.858 in
  • Overall Width
    0.189 in
Mounting Cable Tie - 0.189 in ; 203.2 mm | 8.000 in

NTA20347PMTGB

Price Range
$0.1922 - $0.1521

Stock Levels
5100 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.000 in
  • Overall Width
    0.189 in
Mounting Cable Tie - 0.189 in ; 203.2 mm | 8.000 in

NTA20347PMTG

Price Range
$0.4476 - $0.357

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.000 in
  • Overall Width
    0.189 in
Mounting Cable Tie - Push-In ; Non-Releasable Head ; 168.0 mm | 6.614 in

NTA15535PMTG

Price Range
$0.2199 - $0.1754

Stock Levels
296100 In stock
Attributes
  • Compatible Hole Diameter
    0.189 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    40.0 lb
  • Overall Length
    6.614 in
  • Head Type
    Non-Releasable Head