Menu Search

Mounting Cable Ties - Push In, Tension Wings

In stock

These Push-in mount cable ties offer fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Length Minimum Loop Tensile Strength View
35000 In stock
0.252 in
5.236 in
22.0 kg
Request the lead time here
0.268 in
6.811 in
22.0 kg
Request the lead time here
0.252 in
6.811 in
22.0 kg
1000 In stock
0.268 in
7.795 in
22.0 kg
500 In stock
0.252 in
7.795 in
22.0 kg
Request the lead time here
0.25 in
4.669 in
303000 In stock
0.268 in
5.236 in
50.0 lb
8000 In stock
0.189 in
4.291 in
8.0 kg
1000 In stock
0.236 in
5.125 in
50.0 lb
Request the lead time here
0.181 in
6.125 in
40.0 lb
Request the lead time here
0.181 in
4.375 in
18.0 lb
58700 In stock
0.181 in
4.375 in
18.0 lb
13700 In stock
0.236 in
8.000 in
50.0 lb
Request the lead time here
0.181 in
6.125 in
40.0 lb
Mounting Cable Tie - Push-In ; ; 133 mm | 5.236 in

WIT-50SA-01


Stock Levels
35000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.906 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Cable Bundle Diameter
    0.906 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Loop Tensile Strength
    22.0 kg
Mounting Cable Tie - Push-In ; ; 173 mm | 6.811 in

WIT-50SRA-1-01


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    1.417 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Cable Bundle Diameter
    1.417 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    22.0 kg
Mounting Cable Tie - Push-In ; ; 173 mm | 6.811 in

WIT-50SRA-01


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    1.417 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Cable Bundle Diameter
    1.417 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Loop Tensile Strength
    22.0 kg
Mounting Cable Tie - Push-In ; ; 198 mm | 7.795 in

WIT-50RA-1-01


Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Cable Bundle Diameter
    0.169 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    22.0 kg
Mounting Cable Tie - Push-In ; ; 198 mm | 7.795 in

WIT-50RA-01


Stock Levels
500 In stock
Attributes
  • Cable Bundle Diameter Range
    0.169 in
  • Compatible Hole Diameter
    0.252 in
  • Maximum Cable Bundle Diameter
    0.169 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Loop Tensile Strength
    22.0 kg
Mounting Cable Tie - Push-In ; ; 118.6 mm | 4.670 in

TOAH-18-01


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    1.122 in
  • Compatible Hole Diameter
    0.25 in
  • Maximum Cable Bundle Diameter
    1.122 in
  • Maximum Panel Thickness
    0.063 in
  • Overall Length
    4.669 in
Mounting Cable Tie - Push-In ; Oval Head ; 133 mm | 5.236 in

WIT-50SA-1-01


Stock Levels
303000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.906 in
  • Compatible Hole Diameter
    0.268 in
  • Maximum Cable Bundle Diameter
    0.906 in
  • Maximum Panel Thickness
    0.079 in
  • Minimum Loop Tensile Strength
    50.0 lb
Mounting Cable Tie - Push-In ; ; 109 mm | 4.291 in

WIT-18RA-01


Stock Levels
8000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.827 in
  • Compatible Hole Diameter
    0.189 in
  • Maximum Cable Bundle Diameter
    0.827 in
  • Maximum Panel Thickness
    0.063 in
  • Minimum Loop Tensile Strength
    8.0 kg
Mounting Cable Tie - 0.189 in ; 130 mm | 5.120 in

NTA13048WPMB


Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Compatible Hole Diameter
    0.236 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Maximum Panel Thickness
    0.110 in
  • Minimum Loop Tensile Strength
    50.0 lb
Mounting Cable Tie - 0.138 in ; 154.9 mm | 6.100 in

NTA15535WPM


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    1.420 in
  • Compatible Hole Diameter
    0.181 in
  • Maximum Cable Bundle Diameter
    1.420 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    40.0 lb
Mounting Cable Tie - 0.098 in ; 112 mm | 4.410 in

NTA11225WPM


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Compatible Hole Diameter
    0.181 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Maximum Panel Thickness
    0.070 in
  • Minimum Loop Tensile Strength
    18.0 lb
Mounting Cable Tie - 0.098 in ; 112 mm | 4.410 in

NTA11225WPMB


Stock Levels
58700 In stock
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Compatible Hole Diameter
    0.181 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Maximum Panel Thickness
    0.070 in
  • Minimum Loop Tensile Strength
    18.0 lb
Mounting Cable Tie - 0.189 in ; 199.9 mm | 7.870 in

NTA20048WPM


Stock Levels
13700 In stock
Attributes
  • Cable Bundle Diameter Range
    1.970 in
  • Compatible Hole Diameter
    0.236 in
  • Maximum Cable Bundle Diameter
    1.970 in
  • Maximum Panel Thickness
    0.109 in
  • Minimum Loop Tensile Strength
    50.0 lb
Mounting Cable Tie - 0.138 in ; 154.9 mm | 6.100 in

NTA15535WPMB


Stock Levels
Request the lead time here
Attributes
  • Cable Bundle Diameter Range
    1.420 in
  • Compatible Hole Diameter
    0.181 in
  • Maximum Cable Bundle Diameter
    1.420 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Loop Tensile Strength
    40.0 lb