Menu Search

Mounting Cable Ties - Screw

In stock

These Push-in mount cable ties offer a built in spacer and are designed for fast installation and also have the added support of tension wings.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Minimum Loop Tensile Strength View
$0.1368 - $0.2049 23700 In stock
6.750 in
40.0 lb
CTMT001A $0.1005 - $0.1505 47300 In stock
4.330 in
18.0 lb
$0.2279 - $0.3416 268200 In stock
8.620 in
50.0 lb
Mounting Cable Tie - 0.146 in ; 171.5 mm | 6.750 in

CTMT002A

Price Range
$0.2049 - $0.1368

Stock Levels
23700 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    40.0 lb
  • Overall Length
    6.750 in
  • Overall Width
    0.146 in
  • Certification
    UL
Mounting Cable Tie - 0.098 in ; 110 mm | 4.330 in

CTMT001A

Price Range
$0.1505 - $0.1005

Stock Levels
47300 In stock
Attributes
  • Compatible Hole Diameter
    0.126 in
  • Minimum Loop Tensile Strength
    18.0 lb
  • Overall Length
    4.330 in
  • Overall Width
    0.098 in
  • Certification
    UL
Mounting Cable Tie - 0.165 in ; 218.9 mm | 8.620 in

CTMT003A

Price Range
$0.3416 - $0.2279

Stock Levels
268200 In stock
Attributes
  • Compatible Hole Diameter
    0.205 in
  • Minimum Loop Tensile Strength
    50.0 lb
  • Overall Length
    8.620 in
  • Overall Width
    0.165 in
  • Certification
    UL