Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0569 - $0.0663 | Request the lead time here |
#2-56
|
0.238 in
6 mm
|
0.188 in
4.8 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#2-56
|
0.800 in
20.3 mm
|
0.750 in
19.1 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
6-32
|
1.087 in
27.6 mm
|
1.000 in
25.4 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-32
|
0.498 in
12.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0603 - $0.0701 | Request the lead time here |
#2-56
|
0.462 in
11.7 mm
|
0.281 in
7.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#2-56
|
0.744 in
18.9 mm
|
0.563 in
14.3 mm
|
||
| $0.0576 - $0.0669 | Request the lead time here |
#4-40
|
0.349 in
8.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#4-40
|
0.860 in
21.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#4-40
|
0.985 in
25 mm
|
0.750 in
19.1 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#2-56
|
0.619 in
15.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#2-56
|
0.806 in
20.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#4-40
|
0.381 in
9.7 mm
|
0.313 in
8 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#4-40
|
1.568 in
39.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.798 in
20.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
1.423 in
36.1 mm
|
1.188 in
30.2 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#2-56
|
1.181 in
30 mm
|
1.000 in
25.4 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#4-40
|
0.735 in
18.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#4-40
|
1.860 in
47.2 mm
|
1.625 in
41.3 mm