Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0629 - $0.0735 | Request the lead time here |
6-32
|
0.962 in
24.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
6-32
|
1.212 in
30.8 mm
|
1.125 in
28.6 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
6-32
|
0.446 in
11.3 mm
|
0.156 in
4 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
6-32
|
1.165 in
29.6 mm
|
0.875 in
22.2 mm
|
||
| $0.0663 - $0.077 | Request the lead time here |
6-32
|
1.415 in
35.9 mm
|
1.125 in
28.6 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
8-32
|
0.855 in
21.7 mm
|
0.750 in
19.1 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
8-32
|
0.625 in
15.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0672 - $0.0788 | Request the lead time here |
8-32
|
1.219 in
31 mm
|
0.875 in
22.2 mm
|
||
| $0.0539 - $0.074 | Request the lead time here |
8-32
|
1.844 in
46.8 mm
|
1.500 in
38.1 mm
|
||
| $0.069 - $0.0806 | Request the lead time here |
#10-24
|
0.436 in
11.1 mm
|
0.313 in
8 mm
|
||
| $0.0545 - $0.075 | Request the lead time here |
#10-24
|
1.123 in
28.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0737 - $0.086 | Request the lead time here |
#10-24
|
1.024 in
26 mm
|
0.625 in
15.9 mm
|
||
| $0.0683 - $0.0795 | Request the lead time here |
#10-32
|
0.311 in
7.9 mm
|
0.188 in
4.8 mm
|
||
| $0.0701 - $0.0816 | Request the lead time here |
#10-32
|
0.623 in
15.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0665 - $0.0912 | Request the lead time here |
1/4-28
|
1.165 in
29.6 mm
|
1.000 in
25.4 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#4-40
|
0.485 in
12.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#2-56
|
0.619 in
15.7 mm
|
0.438 in
11.1 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#2-56
|
0.806 in
20.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue