Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0593 - $0.0692 | Request the lead time here |
#2-56
|
0.337 in
8.6 mm
|
0.156 in
4 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-64
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
1.193 in
30.3 mm
|
1.125 in
28.6 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.548 in
13.9 mm
|
0.313 in
8 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#4-40
|
0.610 in
15.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0588 - $0.0689 | Request the lead time here |
#4-40
|
0.360 in
9.1 mm
|
0.125 in
3.2 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#4-40
|
1.110 in
28.2 mm
|
0.875 in
22.2 mm
|
||
| $0.0612 - $0.0713 | Request the lead time here |
6-32
|
0.462 in
11.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#2-56
|
0.275 in
7 mm
|
0.094 in
2.4 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#2-56
|
0.494 in
12.5 mm
|
0.313 in
8 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#2-64
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0575 - $0.0668 | Request the lead time here |
#4-40
|
0.318 in
8.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#4-40
|
0.423 in
10.7 mm
|
0.188 in
4.8 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
0.923 in
23.4 mm
|
0.688 in
17.5 mm
|
||
| $0.0509 - $0.0699 | Request the lead time here |
#4-40
|
1.485 in
37.7 mm
|
1.250 in
31.8 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
6-32
|
0.212 in
5.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
0.756 in
19.2 mm
|
0.688 in
17.5 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#2-56
|
1.306 in
33.2 mm
|
1.125 in
28.6 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#4-40
|
1.235 in
31.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.985 in
50.4 mm
|
1.750 in
44.5 mm