Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0665 - $0.0774 | 1000 In stock |
#4-40
|
1.443 in
36.7 mm
|
1.375 in
34.9 mm
|
||
| $0.0576 - $0.0669 | Request the lead time here |
#4-40
|
0.349 in
8.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#4-40
|
0.860 in
21.8 mm
|
0.625 in
15.9 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#4-40
|
0.985 in
25 mm
|
0.750 in
19.1 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#4-40
|
1.568 in
39.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.798 in
20.3 mm
|
0.563 in
14.3 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#2-56
|
0.556 in
14.1 mm
|
0.375 in
9.5 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-56
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.0627 - $0.0731 | Request the lead time here |
#2-56
|
0.931 in
23.6 mm
|
0.750 in
19.1 mm
|
||
| $0.0564 - $0.066 | Request the lead time here |
#4-40
|
0.193 in
4.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0701 - $0.0819 | Request the lead time here |
#4-40
|
1.735 in
44.1 mm
|
1.500 in
38.1 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#4-40
|
0.673 in
17.1 mm
|
0.438 in
11.1 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#4-40
|
0.376 in
9.6 mm
|
0.141 in
3.6 mm
|
||
| $0.0582 - $0.08 | 500 In stock |
1/4-28
|
|
0.250 in
6.4 mm
|
||
| $0.0593 - $0.0815 | Request the lead time here |
1/4-28
|
|
0.625 in
15.9 mm
|
||
| $0.0587 - $0.0806 | 1000 In stock |
1/4-28
|
|
0.375 in
9.5 mm
|
||
| $0.0596 - $0.0819 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.0581 - $0.0795 | Request the lead time here |
1/4-28
|
|
0.188 in
4.8 mm
|
||
| $0.0596 - $0.0819 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.0581 - $0.0795 | Request the lead time here |
1/4-28
|
|
0.188 in
4.8 mm