Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0542 - $0.0744 | Request the lead time here |
8-32
|
1.855 in
47.1 mm
|
1.750 in
44.5 mm
|
||
| $0.0653 - $0.0761 | Request the lead time here |
8-32
|
0.532 in
13.5 mm
|
0.188 in
4.8 mm
|
||
| $0.0615 - $0.0714 | Request the lead time here |
6-32
|
0.384 in
9.8 mm
|
0.094 in
2.4 mm
|
||
| $0.0636 - $0.0741 | Request the lead time here |
6-32
|
1.337 in
34 mm
|
1.250 in
31.8 mm
|
||
| $0.065 - $0.0756 | Request the lead time here |
6-32
|
0.915 in
23.2 mm
|
0.625 in
15.9 mm
|
||
| $0.0728 - $0.0848 | Request the lead time here |
#10-24
|
0.774 in
19.7 mm
|
0.375 in
9.5 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
6-32
|
2.040 in
51.8 mm
|
1.750 in
44.5 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
8-32
|
0.418 in
10.6 mm
|
0.313 in
8 mm
|
||
| $0.0668 - $0.0782 | Request the lead time here |
8-32
|
0.844 in
21.4 mm
|
0.500 in
12.7 mm
|
||
| $0.0663 - $0.077 | Request the lead time here |
8-32
|
0.719 in
18.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0711 - $0.0828 | Request the lead time here |
#10-24
|
0.873 in
22.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0672 - $0.0788 | Request the lead time here |
8-32
|
1.219 in
31 mm
|
0.875 in
22.2 mm
|
||
| $0.0552 - $0.0759 | Request the lead time here |
8-32
|
2.344 in
59.5 mm
|
2.000 in
50.8 mm
|
||
| $0.0645 - $0.0752 | Request the lead time here |
6-32
|
0.790 in
20.1 mm
|
0.500 in
12.7 mm
|
||
| $0.1544 - $0.18 | Request the lead time here |
6-32
|
2.540 in
64.5 mm
|
2.250 in
57.2 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
6-32
|
1.212 in
30.8 mm
|
1.125 in
28.6 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
6-32
|
1.165 in
29.6 mm
|
0.875 in
22.2 mm
|
||
| $0.0663 - $0.077 | Request the lead time here |
6-32
|
1.415 in
35.9 mm
|
1.125 in
28.6 mm
|
||
| $0.0563 - $0.077 | Request the lead time here |
#10-32
|
1.623 in
41.2 mm
|
1.500 in
38.1 mm
|
||
| $0.069 - $0.0804 | Request the lead time here |
8-32
|
1.469 in
37.3 mm
|
1.125 in
28.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue