Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0671 - $0.0786 | 4000 In stock |
8-32
|
1.094 in
27.8 mm
|
0.750 in
19.1 mm
|
||
| $0.0531 - $0.0729 | Request the lead time here |
8-32
|
1.594 in
40.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#10-24
|
0.649 in
16.5 mm
|
0.250 in
6.4 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
#10-24
|
0.587 in
14.9 mm
|
0.188 in
4.8 mm
|
||
| $0.0737 - $0.086 | Request the lead time here |
#10-24
|
1.024 in
26 mm
|
0.625 in
15.9 mm
|
||
| $0.0701 - $0.0816 | Request the lead time here |
#10-32
|
0.623 in
15.8 mm
|
0.500 in
12.7 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#4-40
|
0.485 in
12.3 mm
|
0.250 in
6.4 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
1.360 in
34.5 mm
|
1.125 in
28.6 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#4-40
|
1.610 in
40.9 mm
|
1.375 in
34.9 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
0.548 in
13.9 mm
|
0.313 in
8 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
1.423 in
36.1 mm
|
1.188 in
30.2 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.818 in
46.2 mm
|
1.750 in
44.5 mm
|
||
| $0.0602 - $0.0701 | Request the lead time here |
#4-40
|
0.516 in
13.1 mm
|
0.281 in
7.1 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#4-40
|
1.860 in
47.2 mm
|
1.625 in
41.3 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#4-40
|
0.329 in
8.4 mm
|
0.094 in
2.4 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#4-40
|
1.235 in
31.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.985 in
50.4 mm
|
1.750 in
44.5 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
6-32
|
0.525 in
13.3 mm
|
0.438 in
11.1 mm
|
||
| $0.0711 - $0.083 | Request the lead time here |
6-32
|
1.837 in
46.7 mm
|
1.750 in
44.5 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
6-32
|
0.603 in
15.3 mm
|
0.313 in
8 mm