Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0648 - $0.0755 | Request the lead time here |
6-32
|
0.853 in
21.7 mm
|
0.563 in
14.3 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
8-32
|
0.480 in
12.2 mm
|
0.375 in
9.5 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
8-32
|
1.605 in
40.8 mm
|
1.500 in
38.1 mm
|
||
| $0.065 - $0.0756 | Request the lead time here |
8-32
|
0.469 in
11.9 mm
|
0.125 in
3.2 mm
|
||
| $0.0677 - $0.0789 | Request the lead time here |
8-32
|
1.344 in
34.1 mm
|
1.000 in
25.4 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-24
|
0.498 in
12.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0708 - $0.0827 | Request the lead time here |
#10-24
|
0.524 in
13.3 mm
|
0.125 in
3.2 mm
|
||
| $0.0579 - $0.0794 | Request the lead time here |
#10-24
|
1.649 in
41.9 mm
|
1.250 in
31.8 mm
|
||
| $0.0542 - $0.0743 | Request the lead time here |
#10-32
|
0.873 in
22.2 mm
|
0.750 in
19.1 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
6-32
|
1.587 in
40.3 mm
|
1.500 in
38.1 mm
|
||
| $0.072 - $0.0837 | Request the lead time here |
6-32
|
1.962 in
49.8 mm
|
1.875 in
47.6 mm
|
||
| $0.0668 - $0.0782 | Request the lead time here |
8-32
|
1.355 in
34.4 mm
|
1.250 in
31.8 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
6-32
|
0.446 in
11.3 mm
|
0.156 in
4 mm
|
||
| $0.0708 - $0.0827 | Request the lead time here |
#10-32
|
0.524 in
13.3 mm
|
0.125 in
3.2 mm
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-24
|
0.373 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
8-32
|
0.594 in
15.1 mm
|
0.250 in
6.4 mm
|
||
| $0.0734 - $0.0854 | Request the lead time here |
#10-24
|
0.899 in
22.8 mm
|
0.500 in
12.7 mm
|
||
| $0.0743 - $0.087 | Request the lead time here |
#10-24
|
1.149 in
29.2 mm
|
0.750 in
19.1 mm
|
||
| $0.0539 - $0.074 | Request the lead time here |
8-32
|
1.844 in
46.8 mm
|
1.500 in
38.1 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
8-32
|
0.855 in
21.7 mm
|
0.750 in
19.1 mm