Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0588 - $0.0806 | Request the lead time here |
#10-24
|
1.899 in
48.2 mm
|
1.500 in
38.1 mm
|
||
| $0.0546 - $0.0753 | Request the lead time here |
8-32
|
2.219 in
56.4 mm
|
1.875 in
47.6 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
#10-32
|
0.998 in
25.3 mm
|
0.875 in
22.2 mm
|
||
| $0.072 - $0.0843 | Request the lead time here |
#10-24
|
0.712 in
18.1 mm
|
0.313 in
8 mm
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-32
|
0.373 in
9.5 mm
|
0.250 in
6.4 mm
|
||
| $0.069 - $0.0806 | Request the lead time here |
#10-32
|
0.436 in
11.1 mm
|
0.313 in
8 mm
|
||
| $0.0545 - $0.075 | Request the lead time here |
#10-24
|
1.123 in
28.5 mm
|
1.000 in
25.4 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
6-32
|
0.712 in
18.1 mm
|
0.625 in
15.9 mm
|
||
| $0.0665 - $0.0774 | 3000 In stock |
8-32
|
0.782 in
19.9 mm
|
0.438 in
11.1 mm
|
||
| $0.0813 - $0.0948 | Request the lead time here |
6-32
|
0.978 in
24.8 mm
|
0.688 in
17.5 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
6-32
|
1.540 in
39.1 mm
|
1.250 in
31.8 mm
|
||
| $0.0728 - $0.0848 | Request the lead time here |
6-32
|
2.290 in
58.2 mm
|
2.000 in
50.8 mm
|
||
| $0.0638 - $0.0744 | Request the lead time here |
6-32
|
0.665 in
16.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0689 - $0.0804 | Request the lead time here |
6-32
|
1.790 in
45.5 mm
|
1.500 in
38.1 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
6-32
|
0.962 in
24.4 mm
|
0.875 in
22.2 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
8-32
|
0.230 in
5.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0642 - $0.0749 | Request the lead time here |
8-32
|
0.730 in
18.5 mm
|
0.625 in
15.9 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#2-56
|
1.181 in
30 mm
|
1.000 in
25.4 mm
|
||
| $0.0596 - $0.0696 | Request the lead time here |
6-32
|
0.275 in
7 mm
|
0.188 in
4.8 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#2-56
|
0.619 in
15.7 mm
|
0.438 in
11.1 mm