Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Head screws are designed to fasten two parts using a threaded hole securely. Head height may be larger than the standard binder head style and includes a flat top surface. This allows the screw to distribute pressure evenly across the part's surface being fastened.
They are lightweight, vibration, chemical, and electrical and provide good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0632 - $0.074 | Request the lead time here |
#2-56
|
1.181 in
30 mm
|
1.000 in
25.4 mm
|
||
| $0.0603 - $0.0701 | Request the lead time here |
#2-56
|
0.462 in
11.7 mm
|
0.281 in
7.1 mm
|
||
| $0.0576 - $0.0669 | Request the lead time here |
#4-40
|
0.349 in
8.9 mm
|
0.281 in
7.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
0.631 in
16 mm
|
0.563 in
14.3 mm
|
||
| $0.0641 - $0.0747 | Request the lead time here |
#4-40
|
1.318 in
33.5 mm
|
1.250 in
31.8 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#4-40
|
0.735 in
18.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#4-40
|
1.860 in
47.2 mm
|
1.625 in
41.3 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
6-32
|
0.212 in
5.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0596 - $0.0695 | Request the lead time here |
#2-64
|
0.369 in
9.4 mm
|
0.188 in
4.8 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#2-56
|
0.431 in
10.9 mm
|
0.250 in
6.4 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#2-56
|
1.056 in
26.8 mm
|
0.875 in
22.2 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
0.756 in
19.2 mm
|
0.688 in
17.5 mm
|
||
| $0.0584 - $0.0684 | Request the lead time here |
#4-40
|
0.329 in
8.4 mm
|
0.094 in
2.4 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#4-40
|
0.376 in
9.6 mm
|
0.141 in
3.6 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#4-40
|
1.235 in
31.4 mm
|
1.000 in
25.4 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
1.985 in
50.4 mm
|
1.750 in
44.5 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#4-40
|
0.610 in
15.5 mm
|
0.375 in
9.5 mm
|
||
| $0.0701 - $0.0819 | Request the lead time here |
#4-40
|
1.735 in
44.1 mm
|
1.500 in
38.1 mm
|
||
| $0.0588 - $0.0689 | Request the lead time here |
#2-56
|
0.306 in
7.8 mm
|
0.125 in
3.2 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#2-56
|
0.681 in
17.3 mm
|
0.500 in
12.7 mm