Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0521 - $0.0713 | 70000 In stock |
M2
|
1.035 in
26.3 mm
|
0.984 in
25.0 mm
|
||
| $0.0488 - $0.0669 | 18000 In stock |
M2
|
0.209 in
5.3 mm
|
0.157 in
4.0 mm
|
||
| $0.0513 - $0.0702 | 11000 In stock |
M2 x 0.4
|
|
0.63 in
16.0 mm
|
||
| $0.0507 - $0.0696 | 23000 In stock |
M2
|
0.524 in
13.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0507 - $0.0696 | 15000 In stock |
M2.5 x 0.45
|
|
0.472 in
12.0 mm
|
||
| $0.057 - $0.078 | 1000 In stock |
M3
|
1.748 in
44.4 mm
|
1.654 in
42.0 mm
|
||
| $0.0521 - $0.0713 | 17000 In stock |
M2.5
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.0497 - $0.0683 | Request the lead time here |
M2
|
0.366 in
9.3 mm
|
0.315 in
8.0 mm
|
||
| $0.0497 - $0.0683 | 76000 In stock |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.0516 - $0.0707 | 48000 In stock |
M2
|
0.839 in
21.3 mm
|
0.787 in
20.0 mm
|
||
| $0.2309 - $0.3167 | 6000 In stock |
M6x1.0
|
|
2.756 in
70.0 mm
|
||
| $0.0516 - $0.0707 | 49000 In stock |
M2.5
|
0.85 in
21.6 mm
|
0.787 in
20.0 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2.5 x 0.45
|
1.047 in
26.6 mm
|
0.984 in
25.0 mm
|
||
| $0.3087 - $0.4233 | Request the lead time here |
M8x1.25
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.104 - $0.1425 | Request the lead time here |
M6x1.0
|
0.547 in
13.9 mm
|
0.394 in
10.0 mm
|
||
| $0.0564 - $0.0771 | Request the lead time here |
M2 x 0.4
|
0.681 in
17.3 mm
|
0.63 in
16.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
0.457 in
11.6 mm
|
0.394 in
10.0 mm
|
||
| $0.0648 - $0.089 | Request the lead time here |
M5 x 0.8
|
0.366 in
9.3 mm
|
0.236 in
6.0 mm
|
||
| $0.0764 - $0.1047 | 26000 In stock |
M6x1.0
|
0.35 in
8.9 mm
|
0.197 in
5.0 mm
|
||
| $0.041 - $0.0564 | Request the lead time here |
M4 x 0.7
|
0.26 in
6.6 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue