Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0489 - $0.0671 | 3000 In stock |
M3 x 0.5
|
|
0.157 in
4.0 mm
|
||
| $0.0408 - $0.056 | Request the lead time here |
M3 x 0.5
|
|
0.551 in
14.0 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
|
0.787 in
20.0 mm
|
||
| $0.0633 - $0.087 | 16000 In stock |
M5 x 0.8
|
|
1.575 in
40.0 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
M6x1.0
|
|
1.772 in
45.0 mm
|
||
| $0.2873 - $0.3939 | 14000 In stock |
M8x1.25
|
|
1.378 in
35.0 mm
|
||
| $0.0503 - $0.069 | 14000 In stock |
M2.5 x 0.45
|
|
0.394 in
10.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.0558 - $0.0765 | 6000 In stock |
M4 x 0.7
|
|
0.984 in
25.0 mm
|
||
| $0.0851 - $0.1167 | 1000 In stock |
M5 x 0.8
|
|
1.378 in
35.0 mm
|
||
| $0.0746 - $0.1022 | 3000 In stock |
M6x1.0
|
|
1.575 in
40.0 mm
|
||
| $0.2828 - $0.3878 | 12000 In stock |
M8x1.25
|
|
1.181 in
30.0 mm
|
||
| $0.4125 - $0.566 | Request the lead time here |
M10x1.5
|
|
2.362 in
60.0 mm
|
||
| $0.0488 - $0.0669 | 5000 In stock |
M2.5 x 0.45
|
|
0.157 in
4.0 mm
|
||
| $0.0525 - $0.072 | Request the lead time here |
M3 x 0.5
|
|
1.181 in
30.0 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
M3.5 x 0.6
|
|
1.378 in
35.0 mm
|
||
| $0.0965 - $0.1323 | 5000 In stock |
M6x1.0
|
|
0.787 in
20.0 mm
|
||
| $0.3446 - $0.4728 | 21500 In stock |
M10x1.5
|
|
1.378 in
35.0 mm
|
||
| $0.0372 - $0.0513 | Request the lead time here |
M4 x 0.7
|
|
0.157 in
4.0 mm
|
||
| $0.0845 - $0.1161 | 21000 In stock |
M5 x 0.8
|
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue