Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.
It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0573 - $0.0785 | Request the lead time here |
M3.5 x 0.6
|
0.409 in
10.4 mm
|
0.315 in
8.0 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
1.311 in
33.3 mm
|
1.181 in
30.0 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
0.882 in
22.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2 x 0.4
|
0.524 in
13.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0614 - $0.0842 | Request the lead time here |
M4 x 0.7
|
1.087 in
27.6 mm
|
0.984 in
25.0 mm